IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5017SDX/NOPB | Demoboard TIDA-00550

Dual Channel-to-Channel Isolated Universal Analog Input Module for PLC Reference Design

Overview

TopologyBuck Converter
Input voltage7.5-100 V
Switching frequency1000 kHz
Output 110 V
IC revisionE1

Description

The TIDA-00550, dual channel-to-channel isolated universal analog input module reference design for programmable logic controllers (PLC), combines precision and flexibility. This TI Design used in conjunction with sensor transmitters can measure standard input voltages and currents as well as thermocouples, RTD and 4-20mA loops. With only four input terminals, it is suited for applications where smallest real-estate, high versatility and performance is required at the same time.

Features

Voltage measurement up to ±12VCurrent measurement up to ±55mAThermocouple and 2wire, 3wire, 4wire RTD support4-20mA loop power supplyAccuracy: <0.002% (25°C); <0.05% (-35°C…85°C)IEC61000-4-5 class II (±1kV at 42 Ohm)

Typical applications

  • Isolated Multi-Channel Analog Input Module for PLCs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
VOut3(V)
IOut3(mA)
Vbuck(V)
NPRI : NSEC
LS(µH)
VT(V (AC))
fswitch(kHz)
Mount
W(mm)
H(mm)
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Width1.6 mm
Height0.68 mm
–
Length3.2 mm
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Width1.6 mm
Height0.68 mm
–
Length3.2 mm
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance10 µH
Rated Current1.2 A
Saturation Current1.7 A
DC Resistance150 mΩ
Self Resonant Frequency28 MHz
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Width4 mm
Height1.8 mm
–
Length4 mm
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Poles2 
Length3.71 mm
Vaporphase processYes 
–Check availability
SPECWE-IBTI Isolated Buck Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance120 µH
–
Saturation Current0.65 A
–
–
Input Voltage 16 - 36 V (DC)
Output Voltage 127 V
Output Current 140 mA
Output Voltage 25 V
Output Current 250 mA
Output Voltage 3-5 V
Output Current 320 mA
Buck Voltage9 V
Turns Ratio1 : 3 : 0.56 : 0.56 
Leakage Inductance5 µH
Insulation Test Voltage625 V (AC)
Switching Frequency 250
MountSMT 
Width12.85 mm
Height6.35 mm
–
Length12.95 mm
–
–Check availability