IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5017 | Demoboard TIDA-01227

High-Voltage Stepper Reference Design Using DRV8711

Overview

TopologyBuck Converter
Input voltage15-70 V
Output 112 V / 0.6 A
IC revisionA

Description

The TIDA-01227 reference design is a 15-V to 70-Vstepper motor controller for bipolar applications. Thedesign uses the following parts from Texas Instrument:DRV8711 bipolar stepper motor, controller gate driver;CSD19538Q3A 100-V, N-Channel NexFET™ powerMOSFETs; CSD17483F4 30-V, N-ChannelFemtoFET™ MOSFET; MSP430G2553 MCU; LM5107100-V, 1.4-A peak, half-bridge gate driver; andLM5017 12-V buck converter. The focus of this designis to demonstrate the use of the DRV8711 steppermotor controller to control stepper motors at voltageshigher than 60 V. The DRV8711 operates at 12 Vwhile using additional circuitry to convert to highvoltagecontrol signals.

Features

remark: bom and schematic is added with EVMboard.

  • 15-V to 70-V Input Voltage Range
  • 2-A RMS, 3-A Peak Output Current Capability
  • Designed to Use LaunchPad™ and Boost-DRV8711 Software
  • Board Size: 2.3 in × 2.25 in
  • Onboard 12-V, 0.6-A Buck Converter
  • Wide Array of System Protection FeaturesIncluding DRV8711 Overtemperature and SupplyUndervoltage Protection

Typical applications

  • High-Speed Printers
  • High-Speed Industrial Steppers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Version
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1280 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length12 mm
Width12 mm
Height8 mm
–
–
Inductance220 µH
Saturation Current @ 10%1.5 A
Saturation Current @ 30%1.95 A
Rated Current1.4 A
Performance Rated Current2 A
DC Resistance275 mΩ
Self Resonant Frequency3.8 MHz
VersionStandard 
MountSMT 
–
–
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length10 mm
–
Height12.6 mm
–
PackagingBox 
–
–
–
–
–
–
–
–
MountTHT 
Rated Current16 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Socket Header - Single, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length25.9 mm
–
–
–
PackagingTray 
–
–
–
–
–
–
–
–
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
MountSMT 
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability