IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM25145

LM25145 6-V to 42-V Synchronous Buck DC-DC Controller With Wide Duty Cycle Range

Overview

TopologyBuck Converter
Input voltage6-36 V
Switching frequency100-1000 kHz
Output 11.1 V / 10 A

Description

The LM25145 42-V synchronous buck controller is designed to regulate from a high input voltage source or from an input rail subject to high voltage transients, minimizing the need for external surge suppression components. A high-side switch minimum on-time of 40 ns facilitates large step-down ratios, enabling the direct step-down conversion from a 24 V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM25145 continues to operate during input voltage dips as low as 6 V, at nearly 100% duty cycle if needed, making it well suited for high-performance industrial control, robotic, datacom, and RF power amplifier applications.Forced-PWM (FPWM) operation eliminates frequency variation to minimize EMI, while a user-selectable diode emulation feature lowers current consumption at light-load conditions. Cycle-by-cycle overcurrent protection is accomplished by measuring the voltage drop across the low-side MOSFET or by using an optional current sense resistor. The adjustable switching frequency as high as 1 MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

Features

  • Versatile Synchronous Buck DC-DC Controller
  • Wide Input Voltage Range of 6 V to 42 V
  • Adjustable Output Voltage From 0.8 V to 40 V
  • Meets EN55022 / CISPR 22 EMI Standards
  • Lossless RDS(on) or Shunt Current Sensing
  • Switching Frequency From 100 kHz to 1 MHz
  • SYNC In and SYNC Out Capability
  • 40-ns Minimum On-Time for High VIN / VOUT Ratio
  • 140-ns Minimum Off-Time for Low Dropout
  • 0.8-V Reference With ±1% Feedback Accuracy
  • 7.5-V Gate Drivers for Standard VTH MOSFETs
  • 14-ns Adaptive Dead-Time Control
  • 2.3-A Source and 3.5-A Sink Capability
  • Low-Side Soft-Start for Prebiased Start-Up
  • Adjustable Soft-Start or Optional Voltage Tracking
  • Fast Line and Load Transient Response
  • Voltage-Mode Control With Line Feedforward
  • High Gain-Bandwidth Error Amplifier
  • Precision Enable Input and Open-Drain Power Good Indicator for Sequencing and Control
  • Inherent Protection Features for Robust Design
  • Hiccup Mode Overcurrent Protection
  • Input UVLO With Hysteresis
  • VCC and Gate Drive UVLO Protection
  • Thermal Shutdown Protection With Hysteresis
  • VQFN-20 Package With Wettable Flanks
  • Create a Custom Design Using the LM25145 With WEBENCH® Power Designer

Typical applications

  • Factory Automation,Test and Measurement, Industrial Motor Drives
  • Telecom Infrastructure

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.001 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size6030 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6.65 mm
Width6.45 mm
Height3 mm
–
–
Inductance1 µH
Performance Rated Current15.75 A
Saturation Current @ 30%24.95 A
DC Resistance5.5 mΩ
DC Resistance6.05 mΩ
Self Resonant Frequency59 MHz
MountSMT 
–Check availability