IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM25122-Q1 | Demoboard PMP11769

700W Automotive External Audio Amplifier Reference Design

Overview

TopologyBuck-Boost Converter
Input voltage35-37 V
Output 1-12 V / 0.05 A
IC revisionC

Description

The PMP11769 reference design is a complete solution for a 700W automotive external amp. The boost converter provides 36.0V @ 10.0A continuous / 20.0A peak from an input voltage of 9-16V. It contains two premium Class-D audio amplifiers, which provide 2x 175W @ 4-Ω load (left & right channel) and 1x 350W @ 2-Ω (subwoofer).The design is well suited for car audio external amp applications due to its thin profile and high power output.

Features

  • Easily integrated into automotive systems with 50V load dump and integrated protection system
  • Ultra-HD audio for best quality sound for any integrated Class-D amplifier
  • 100kHz bandwidth, which enables support for high resolution audio files and formats
  • Low noise, which eliminates the "hiss" or "buzz" sounds

Typical applications

  • Aftermarket audio amplifier / Automotive external amplifier / Virtual engine sound system (VESS) / Welding machine

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Pins
Type
Mount
L(mm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Height0.7 mm
–
–
–
–
–
–
–
MountSMT 
Length1.6 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWS-TATU THT Tact Switch 6x6 mm Right Angled Type with ground terminal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Height3.85 mm
Operation Force160 g
Electrical Life200000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–
–
–
–
Rated Current50 mA
–
Operating Temperature -40 °C up to +85 °C
PackagingBulk 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability