IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM20242MH/NOPB | Demoboard TIDA-00123

PLC I/O Module Front-End Controller Using a Tiva C Series ARM Cortex-M4 MCU

Overview

TopologyFlyback Converter
Input voltage24 V
Output 124 V / 0.1 A
IC revisionE1

Description

This TI Design implements the Tiva™ C Series MCU as a front-end controller for TI's suite of Programmable Logic Controller (PLC) analog and digital I/O module reference design boards. The design includes sockets for interfacing and simultaneously controlling two TI Designs I/O reference design boards. It allows maximum versatility whereby the I/O boards can be any combination of analog or digital, input or output modules. The controller system automatically identifies and configures each I/O board appropriately, setting any required compensation of the analog circuitry. On-board power supplies are included to power the controller board as well as providing isolated power to both I/O boards, eliminating the need for multiple external power supplies. Additional circuitry is provided that optimizes the I/O signal aquisition and data throughput, enabling full 1-MSPS data acqusition and 20-MHz SPI bus performance. This design also performs as an evaluation platform for each of the I/O boards, analyzing the performance of several key parameters and relaying the results to a PC via an onboard USB 2.0 connector. Included in the design is an easy-to-use Graphical User Interface that runs a LabView™-based analysis program facilitating comprehensive evaluation of the I/O reference designs. The GUI provides many options for configuration of the test parameters as well as filtering and set up options that allow for comprehensive analysis of the individual I/O module boards. Full documentation and design files of the platform are provided.

Features

  • 32-bit, 80MHz Tiva™ C Series ARM® Cortex™-M4 MCU
  • Modular plug-in design: two identical interface sockets for simultaneously controlling and analyzing TI's suite of PLC I/O module reference design boards
  • Circuitry for enhanced throughput enabling full 1-MSPS data acquisition and 20-MHz SPI performance
  • EMC-compliant isolated RS485 interface for fieldbus connectivity and EMC-compliant USB 2.0 interface for PC connectivity
  • High-efficiency, isolated power supply for both I/O boards using LM5017 Flybuck™ topology
  • Power supply protection circtry for safeguarding against reverse polarity, transient/surge, and in-rush current
  • LabView™-based GUI for functional testing and performance analysis

Typical applications

  • Analog Output Module
  • Digital Output Module
  • Analog Input Module
  • Other PLC
  • Digital Input Module

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
VIN
VOut1(V)
IOut1(mA)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (AC))
L(mm)
W(mm)
H(mm)
VOut2(V)
IOut2(mA)
ISAT(A)
LS(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 3.3 µH, 1.85 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current1.85 A
Saturation Current @ 30%3.7 A
DC Resistance232 mΩ
Self Resonant Frequency38 MHz
Operating Voltage80 V
MountSMT 
Length3 mm
Width3 mm
Height1 mm
Saturation Current2.95 A
Check availability
SPECWE-IBTI Isolated Buck Transformers, 66 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance66 µH
MountSMT 
Input Voltage 15 - 40 V (DC)
Output Voltage 112.7 V
Output Current 1600 mA
Switching Frequency 600
Turns Ratio1:1 
Insulation Test Voltage1500 V (AC)
Length13.34 mm
Width15.24 mm
Height11.43 mm
Output Voltage 212.7 V
Output Current 2600 mA
Saturation Current1.2 A
Leakage Inductance1.5 µH
Check availability
SPECWE-PPTI Push-Pull Transformers, 475 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance475 µH
MountSMT 
Input Voltage 3.3 V (DC)
Output Voltage 15 V
Output Current 1450 mA
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond11 Vµs
Turns Ratio1:2 
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
Check availability