IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ISO1412DW | Demoboard ISO1412DWEVM

Isolated RS-485 Full-Duplex Evaluation Module

Overview

TopologyRF signals / communications
Input voltage1.71-5.5 V

Typical applications

  • • Grid infrastructure • Factory automation & control • Motor drives • HVAC systems and building automation
  • Solar Inverters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 4, Straight Type 1
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
TypeStraight Type 1 
MountSMT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTube 
–Check availability