IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments INA4235 | Demoboard INA423XEVM

INA4230 and INA4235 evaluation module

Overview

TopologyOther Topology
Input voltage1.7-5.5 V

Description

The INA423X evaluation module (EVM) is a platform to evaluate the main features and performances of the INA4230 and INA4235. The EVM supports current measurements up to 10A per channel and comes with a GUI to support to read and write device registers.

Features

GUI support to read and write device registers as well as view and save results dataMultiple channel support with single SCB/GUIConveniently powered from a common micro-SB connector through the SCB

Typical applications

  • Notebook computers
  • Security cameras
  • Battery cell monitors and balancers
  • Power management
  • Retail automation
  • Rack servers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Color
Gender
IR(A)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
–
–
–
–
–
ColorBlack 
GenderJumper 
Rated Current3 A
PackagingBag 
–Check availability
SPECWR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT, 6, Wire Protector
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 12 to 30 (AWG) 0.5 to 2.5 (mm²)
–
–
Rated Current24 A
PackagingBox 
–Check availability