IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments INA234_236 | Demoboard INA234_236EVM

INA232, INA234 and INA236 evaluation module for current/voltage/power monitors

Overview

TopologySensors
IC revisionB

Description

This evaluation module (EVM) is an easy-to-use platform to evaluate the main features and performance of the INA232, INA234 or INA236. The EVM comes with GUI support to read and write to device registers.

Features

  • GUI support to read and write device registers, and view and save results data
  • EVM detaches from the sensor control board (SCB) for custom use cases
  • Multiple EVMs supported with a single SCB and GUI
  • Conveniently powered from a common micro-USB connector through the SCB

Typical applications

  • current-sensing applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
–
–
–
–
–
–
Length2.44 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability
SPECWR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT, 6, Wire Protector
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 12 to 30 (AWG) 0.5 to 2.5 (mm²)
MountTHT 
Length30 mm
Height11.5 mm
Rated Current24 A
Working Voltage250 V (AC)
Operating Temperature -30 °C up to +110 °C
PackagingBox 
–
–
–Check availability