IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments FT2232HQ | Demoboard TMDSCNCD280049C

F280049C evaluation module for C2000™ MCU controlCARD™

Overview

TopologyUSB
Input voltage3.3 V
IC revisionB

Description

The FT2232H is FTDI’s 5th generation of USB devices. The FT2232H is a USB 2.0 Hi-Speed (480Mb/s) to UART/FIFO IC. It has the capability of being configured in a variety of industry standard serial or parallel interfaces.The FT2232H is available in Pb-free (RoHS compliant) 64-pin LQFP/QFN and 56-pin QVFN packages.Building on the innovative features of the FT2232, the FT2232H has two multi-protocol synchronous serial engines (MPSSEs) which allow for communication using JTAG, I2C and SPI on two channels simultaneously.

Features

Single chip USB to dual serial / parallel ports with a variety of configurations.Entire USB protocol handled on the chip. No USB specific firmware programming required.USB 2.0 High Speed (480Mbits/second) and Full Speed (12Mbits/second) compatible.Dual Multi-Protocol Synchronous Serial Engine (MPSSE) to simplify synchronous serial protocol (USB to JTAG, I2C, SPI or bit-bang) design.Dual independent UART or FIFO ports configurable using MPSSEs.Independent Baud rate generators.RS232/RS422/RS485 UART Transfer Data Rate up to 12Mbaud. (RS232 Data Rate limited by external level shifter).USB to parallel FIFO transfer data rate up to 10Mbyte/sec.Single channel synchronous FIFO mode for transfers up to 40 Mbytes/sec.CPU-style FIFO interface mode simplifies CPU interface design.MCU host bus emulation mode configuration option.Fast Opto-Isolated serial interface option.FTDI’s royalty-free Virtual Com Port (VCP) and Direct (D2XX) drivers eliminate the requirement for USB driver development in most cases.Adjustable receive buffer timeout.Option for transmit and receive LED drive signals on each channel.Enhanced bit-bang Mode interface option with RD# and WR# strobes.FT245B-style FIFO interface option with bidirectional data bus and simple 4 wire handshake interface.Highly integrated design includes +1.8V LDO regulator for VCORE, integrated POR function and on chip clock multiplier PLL (12MHz – 480MHz).Asynchronous serial UART interface option with full hardware handshaking and modem interface signals.Fully assisted hardware or X-On / X-Off software handshaking.UART Interface supports 7/8 bit data, 1/2 stop bits, and Odd/Even/Mark/Space/No Parity.Auto-transmit enable control for RS485 serial applications using TXDEN pin.Operational configuration mode and USB Description strings configurable in external EEPROM over the USB interface.Configurable I/O drive strength (4,8,12 or 16mA) and slew rate.Low operating and USB suspend current.Supports bus powered, self powered and high-power bus powered USB configurations.UHCI/OHCI/EHCI host controller compatible.USB Bulk data transfer mode (512 byte packets in Hi-Speed mode).+1.8V (chip core) and +3.3V I/O interfacing (+5V Tolerant).Extended -40°C to 85°C industrial operating temperature range.Compact 64-LD Lead Free LQFP/LQFN package and 56-LD VQFN packages.+3.3V single supply operating voltage range.

Typical applications

  • Medium/short range radar
  • Automated sorting equipment, Air conditioner outdoor unit, DC charging (pile) station, AC charging (pile) station, Textile machine, Door operator drive control, Welding machine, CNC control

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
Check availability