Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 4.5-32 V |
Output 1 | 40 V |
IC revision | c |
The DRV8908-Q1 evaluation module (EVM) is an application board design to allow easy evaluation of the DRV8908-Q1 device. The DRV8908-Q1 device is an integrated 4.5-V to 32-V 8 channel H-bridges for automotive applications such as control of heating, ventilation, and airconditioning (HVAC) flap DC motor.A standard 16-bit serial peripheral interface (SPI) provides a simple method for configuring the various device settings and reading fault diagnostic information through an external controller. For more information on this evaluation module please refer to the DRV89xx-Q1EVM User's Guide.
Order Code | Datasheet | Simulation | |
---|---|---|---|
744325120 | SPEC | ||
691137710002 | SPEC | – | |
691137710006 | SPEC | – | |
150060SS75000 | SPEC | ||
150060VS75000 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|