IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DAC39RF20 | Demoboard DAC39RF20EVM

DAC39RF20: 22GSPS or 44GSPS, 16-Bit, Single and Dual Channel, Multi-Nyquist Digital-to-Analog Converter (DAC) with JESD204C Interface

Overview

TopologyDAC

Description

The DAC39RF20EVM is an evaluation module (EVM) for evaluating the DAC39RF20 family of digital-to-analog converters (DACs) from Texas Instruments. The EVM can be used to evaluate the performance of the DAC up to 22GSPS sampling rate. The EVM is designed to work with the field-programmable gate array (FPGA)-based pattern generator card TSW14J59EVM. The available FPGA Mezzanine Card (FMC) connector on the EVM also makes interfacing the DAC to FPGA development boards from third-party vendors possible. An easy-to-use software interface GUI to control the DAC and an onboard LMK04828 clock chip through serial peripheral interface (SPI) are also available.

Features

  • Two balun-coupled output networks per DAC output allowing singled ended signal evaluation
  • A 5MHz to 10GHz low band balun for first Nyquist evaluation
  • A 2GHz to 18GHz high band balun for second and third Nyquist evaluation
  • A LMK04828 clock distribution chip for distributing FPGA reference clocks and SYSREF for subclass 1 operation
  • A balun-coupled clock input network to test the DAC performance with an external low-noise clock source
  • An FMC+ with high-speed serial data connections for full JESD204C testing of all 16 lanes
  • A USB to serial chip to allow programming of the DAC or LMK with a simple USB connection
  • The ability to program the DAC or LMK from an FPGA using the FMC+ connector
  • Device register programming through USB connector and FTDI USB-to-SPI bus translator with option to program from FGPA using SPI through FMC+ connector

Typical applications

  • Wireless Communications Testers
  • Satellite Communications (SATCOM), Phased Array Antenna Systems, Synthetic Aperture Radar (SAR) Exciter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Flammability Rating
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SCRW Pan Head Screw w. cross slot M3, 6 mm, UL94 V-2
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6 mm
Flammability RatingUL94 V-2 
PackagingBulk 
Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operation Force800 g
SchematicSPDT 
PackagingBulk 
Check availability