IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AMC7908 | Demoboard AMC7908EVM

https://www.ti.com/tool/AMC7908EVM

Overview

TopologyOther Topology
IC revisionA

Description

The AMC7908EVM is an easy-to-use platform to evaluate the functionality and performance of the AMC7908 device. The AMC7908EVM has optional circuits and jumpers to configure the device for different applications.The AMC7908 is a highly integrated power-amplifier monitor and control device with eight 13-bit digital-to- analog converters (DAC) and a 12-bit analog-to-digital converter (ADC). The DACs can be switched on and off through dedicated clamping software and hardware triggers.

Features

Configurable circuit to evaluate the AMC7908Onboard VDD (5V) and VIO (3.3V) support via USBOnboard VSSA and VSSB (−10.5V or −7V) supportFT4222 easily writes to the AMC using the AMC7908EVM GUIExternal SPI and I²C connections available

Typical applications

  • Macro remote radio unit (RRU) • Active antenna system mMIMO (AAS) • Outdoor backhaul unit • Radar

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Mount
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 600 Ω, 660 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Rated Current1000 mA
DC Resistance0.2 Ω
TypeHigh Current 
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
MountSMT 
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current3000 mA
–
TypeStraight 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
Pins2 
MountTHT 
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current3000 mA
–
TypeStraight 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
Pins3 
MountTHT 
Working Voltage250 V (AC)
–Check availability