IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AFE7958 | Demoboard AFE7958EVM

4-transmit, 6-receive, X-band, RF-sampling AFE with 12-GSPS DACs, 3-GSPS ADCs and SYSREF monitoring

Overview

TopologyDAC
IC revisionA

Description

The AFE7958 evaluation module (EVM) is designed to evaluate the AFE795x family of high-speed transceivers. The EVM is populated with the AFE7958, 4-transmit, 6-receive RF-sampling transceiver, 600MHz to 12GHz, max 1200MHz IBW with SYSREF detection.

Features

AC-coupled analog inputs with onboard balunsClocking provided by onboard TI solution or external optionPowered by 5V DC jack and onboard power regulationFMC connector to interface with TI data capture card or third-party FPGA development kit

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 6.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current6.15 A
Saturation Current @ 30%6.5 A
DC Resistance26 mΩ
Self Resonant Frequency67 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
DC Resistance32 mΩ
–
–Check availability
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 7.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current7.1 A
Saturation Current @ 30%9.2 A
DC Resistance22 mΩ
Self Resonant Frequency35 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
DC Resistance26 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountSMT 
Impedance @ 100 MHz60 Ω
Maximum Impedance90 Ω
Maximum Impedance500 MHz 
Rated Current 23000 mA
DC Resistance25 mΩ
TypeHigh Current 
–Check availability