IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AFE7950 | Demoboard TRF-X-AFE7950EVM

4-transmit, 6-receive RF-sampling transceiver, 600-MHz to 12-GHz, max 1200-MHz IBW

Overview

TopologyDAC
IC revisionA

Description

The TRF-X-AFE7950EVM evaluation module is used to evaluate the performance of TI's AFE79xx family of integrated RF sampling transceivers with TI's TRF1213 single-ended-to-differential (S2D) amplifier on RX. TRF-X-AFE7950EVM specifically uses AFE7950 transceiver. The AFE79xx devices support up to four transmit, four receive, and two feedback channels (4T4R2F) and integrates a phase-locked loop (PLL) and voltage-controlled oscillator (VCO) for generating data-converter clocks. The AFE79xx integrates eight JESD204B- and JESD204C-compatible serializer or deserializer (SerDes) transceivers. These transceivers are capable of running up to 29.5Gbps to transmit and receive digital data through the onboard FPGA mezzanine card (FMC) connector.

Features

Operates on single 5.5V supplyIncludes on-board clock generationRF front end tuned to X-band with TRF1213 S2D amplifiers

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 6.15 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current6.15 A
Saturation Current @ 30%6.5 A
DC Resistance26 mΩ
Self Resonant Frequency67 MHz
Operating Voltage80 V
MountSMT 
DC Resistance32 mΩ
Check availability
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 7.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current7.1 A
Saturation Current @ 30%9.2 A
DC Resistance22 mΩ
Self Resonant Frequency35 MHz
Operating Voltage80 V
MountSMT 
DC Resistance26 mΩ
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Impedance @ 100 MHz60 Ω
Maximum Impedance90 Ω
Maximum Impedance500 MHz 
Rated Current 23000 mA
DC Resistance25 mΩ
TypeHigh Current 
Check availability