| Topology | ADC |
| Input voltage | 5.5-6.5 V |
| Switching frequency | 500-26200 kHz |
| IC revision | A |
The ADS125P08 evaluation module (EVM) is a platform for evaluating the performance of the ADS125P08, which is a 24-bit, 16-channel, 1- MSPS, multiplexed delta-sigma (ΔΣ) analog-to-digital converter (ADC) designed for low-latency, high- precision data acquisition systems. The ADS125P08 integrates a highly-flexible channel sequencer, a low noise voltage reference, a clock oscillator, and many diagnostic features to aid in the design of high- reliability systems. The ADS125P08EVM-PDK eases the evaluation of the device with hardware, software, and computer connectivity through the universal serial bus (USB) interface.
Hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS125P08The PHI controller provides a convenient communication interface to the ADS125P08 over USB 2.0 (or higher) for digital input and outputEasy-to-use evaluation software for 64-bit Microsoft® Windows® 10 operating systemThe software suite includes graphical tools for data capture, histogram analysis, and spectral analysis. This suite also has a provision for exporting data to a text file for post-processing
| Order Code | Datasheet | Downloads | Status | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691214110002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | 7.05 | – | – | – | Box | – | |
![]() | 9774050360R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SMSI SMT Steel Spacer with internal Thread M3 | – | – | – | – | – | – | 5 | M3 | 4.2 | 6 | Tape and Reel | 650 |
| Order Code | Datasheet | |
|---|---|---|
![]() | 691214110002 | SPEC |
![]() | 9774050360R | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Samples |
|---|