IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS125H18 | Demoboard ADS125H18EVM-PDK

ADS125H18 – Evaluation Module

Overview

TopologyADC
Switching frequency500-26200 kHz

Description

The ADS125H18 Evaluation Module (EVM) is a platform for evaluating the performance of the ADS125H18, an eight-channel, 24-bit analog-to-digital converter (ADC) with multiplex delta sigma (ΔΣ) designed to directly measure inputs at the process level (10 V and 4 mA to 20 mA). The ADS125H18 offers sampling rates of up to 1 MSPS, a flexible sequencer, a low-noise voltage reference, and numerous diagnostic features to support the development of highly reliable systems. The ADS125H18EVM-PDK simplifies the evaluation of the device with hardware, software and computer connection via the USB interface (Universal Serial Bus).

Features

  • Hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS125H18
  • The PHI controller provides a convenient communication interface to the ADS125H18 over USB 2.0 (or higher) for digital input and output
  • Easy-to-use evaluation software for 64-bit Microsoft® Windows® 10 operating system
  • The software suite includes graphical tools for data capture, histogram analysis, and spectral analysis. This suite also has a provision for exporting data to a text file for post-processing

Typical applications

  • PLC analog input modules, Industrial robot analog I/O module
  • HVAC controller

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
Length7.05 mm
PackagingBox 
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
Check availability