Topology | ADC |
IC revision | A |
The TSW1418EVM is an entry-level FMC interface data capture card used to evaluate performances of high-speed analog-to-digital converters (ADCs). The TSW1418EVM is used to demonstrate data sheet performance specifications by capturing the sampled data over a low-voltage differential signaling (LVDS) or complementary metal-oxide-semiconductor (CMOS) interface when using a high-quality, low-jitter clock and a high-quality input frequency. Using Xilinx® based firmware, the TSW1418EVM is dynamically configurable to support LVDS speeds up to 950Mbps and up to 18 data outputs. With the accompanying High-Speed Data Converter Pro Graphic User Interface (HSDC Pro GUI), the TSW1418EVM is a complete system that captures and evaluates data samples from ADC EVMs.
Quickly evaluate high-speed LVDS data converter performance using High-speed data converter pro software (DATACONVERTERPRO-SW)400-pin Samtec™ SEARAY™ connector directly connects to LVDS ADC EVMs21 LVDS pairs, 5 clock pairsOnboard USB interface also provides board powerXilinx Artix-7 FPGA
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 651305142821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Mini USB 2.0 Type AB SMT Horizontal 5 Contacts | Mini USB | Type AB | Horizontal | Receptacle | 5 | SMT | 30 | Tape and Reel |
Order Code | Datasheet | |
---|---|---|
![]() | 651305142821 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Samples |
---|