IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADC12D1620QML-SP | Demoboard TSW12D1620EVM-CVAL

ADC12D1620QML-SP evaluation module for 300-krad, 12-bit, dual 1.6-GSPS or single 3.2-GSPS ADC

Overview

TopologyADC
IC revisionA

Description

The TSW12D1620EVM-CVAL is a 1.5-GHz wideband receiver evaluation module (EVM) that includes ceramic engineering models of the amplifier, analog-to-digital converter (ADC), clocking, temperature sensor, microcontroller, and power solution. The board is best suited for digitizing IF/RF frequencies from near DC to 1.5 GHz.The analog input path has the option of utilizing the 6.5-GHz LMH5401-SP as a single-ended-to-differential gain block, or bypassing the amplifier and driving the ADC with a differential signal. The amplifier is followed by the 12-bit, dual 1.6-GSPS or single 3.2-GSPS ADC12D1620QML-SP. These high-performance components are supported by the necessary power, microcontroller, and temperature-sensor devices.All primary devices included in the TSW12D1620EVM-CVAL are available in ceramic space grade. The EVM is directly supported by the TSW14DL3200EVM LVDS capture card (sold separately) and high-speed data converter pro software (DATACONVERTERPRO-SW) GUI.ADC-WB-BB or ADC-LD-BB balun boards can also be used an external method for converting single to differential to drive the differential ADC inputs. TSW12D1620EVM-CVAL and TSW14DL3200EVM, in combination with the TSW12D1620EVM-CVAL GUI and DATACONVERTERPRO-SW, provide a complete system for RF signal sampling and data analysis.

Features

  • Total ionizing dose (TID) to 300 krad(Si)
  • Single event functional interrupt (SEFI) tested
  • Single event latch-up (SEL) > 120 MeV-cm2 /mg
  • Cold sparing capable
  • Wide temperature range –55°C to +125°C
  • Power consumption = 3.8 W or 2.7 W (1600- or 800-MHz clock)
  • 3-dB Input bandwidth = 3 GHz
  • Low-sampling power-saving mode (LSPSM) reduces power consumption and improves performance for fCLK ≤ 800 MHz
  • Auto-sync function for multi-chip systems
  • Time stamp feature to capture external trigger
  • Test patterns at output for system debug
  • 1:1 Non-demuxed or 1:2 or 1:4 parallel demuxed LVDS outputs
  • Single 1.9-V power supply

Typical applications

  • Synthetic aperture RADAR and LIDAR, Satellite wideband communications, Direct RF down conversion

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Mini USB 2.0, Type AB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType AB 
TypeHorizontal 
Variantwith Pads 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.6 mm
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability