IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPERGAN65 | Demoboard EVLVIPGAN65PD

Advanced quasi-resonant offline high voltage converter with E-mode GaN HEMT

Overview

TopologyFlyback Converter
Input voltage90-264 V
IC revision1

Description

The VIPERGAN65 is a high voltage converter, designed for medium power quasiresonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters, capable to provide an output power up to 65 W in wide range. It integrates a complete set of features that provide an extremely flexible and easy to use chip and helps to design a highly efficient offline power supply. The ZVS quasi-resonant operation with the dynamic blanking time feature and the valley synchronization function, that turns on the power switch always at the valley of the drain resonance, reduces the switching losses and maximizes the overall efficiency at any input line and load condition. The advanced power management with the low quiescent helps to achieve low stand-by consumptions. The feed-forward compensation minimizes the maximum output peak power variation over the entire input voltage range. In addition to the above functions, the device offers protection features that considerably increase end-product’s safety and reliability: the output overvoltage protection, the over temperature protection (OTP), the overload protection (OLP), the brown-in/out protection, that set the input voltage level to power on and power off the converter and the input overvoltage protection (iOVP), that protects the system in case of an abnormal increase of the input line. All the protections are auto-restart mode.

Features

  • Quasi-resonant (QR) flyback controller
  • 650 V E-mode power GaN transistor - Embedded sense FET
  • Dynamic blanking time and adjustable valley synchronization delay functions, to maximize efficiency at any input line and load condition
  • Valley-lock to ensure constant valley skipping
  • Advanced power management for less than 30 mW standby power consumption with adaptive burst-mode
  • Output OVP protection
  • Input voltage feed-forward compensation for mains independent OPP variation
  • Brown-in and brown-out protection
  • Input OVP protection
  • Embedded thermal shutdown
  • Frequency jitter for EMI suppressionApplication

Typical applications

  • USB Type-C Power Delivery

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Qmin.
DF(%)
Ceramic Type
Fl(mm)
Operating Temperature
Q
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-VD Disk Varistor, 230 VAC, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
Application230 VAC 
–
–
–
–
–
–
–
Length9 mm
Width3.9 mm
Height12.5 mm
–
–
Size7 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Diameter9 mm
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current1200 A
Energy Absorption33 J
Power Dissipation0.25 W
VDE ApprovalYes 
–Check availability
SPECWCAP-FTXX Film Capacitors, Across the mains, 47 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance47 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width4.5 mm
Height9.5 mm
PackagingBulk 
Capacitance±10% 
SizePitch 10 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, –, 22 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance22 µF
Rated Voltage50 V (AC)
–
–
–
–
Pitch2 mm
Length11 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor10 %
–
–
–
–
Endurance 3000
Ripple Current162 mA
Leakage Current11 µA
Diameter5 mm
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 100 pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 pF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
–
–
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 nF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance5 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor3 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 4.7 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance4.7 µF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance0.02 GΩ
–
Length3.2 mm
Width1.6 mm
Height1.6 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
Q-Factor [1]600 
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, 470 pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance470 pF
Rated Voltage1000 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length3.2 mm
Width1.6 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750320431
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability