IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPERGAN100 | Demoboard EVLVIPGAN100PD

100 W USB Type-C® power delivery 3.0 adapter reference design. It is an isolated power supply with a standalone USB PD controller.

Overview

TopologyFlyback Converter
Input voltage90-264 V
Switching frequency47-67 kHz
Output 120 V / 5 A
IC revision1

Description

The EVLVIPGAN100PD is a 100 W USB Type-C® power delivery 3.0 adapter reference design. It is an isolated power supply with a standalone USB PD controller. The evaluation board implements, at the primary side, a quasi-resonant flyback converter based on STMicroelectronics' VIPerGaN® high-voltage converter VIPERGAN100 with optocoupler feedback for voltage regulation. This controller combines a high performance low-voltage PWM controller chip with a 650 V startup cell in the same package. The advanced power management with the low quiescent helps to achieve low standby consumptions.

Features

  • Input voltage range: Universal AC from 90 to 264 VAC with 47 Hz to 63 Hz frequency
  • Maximum output power: 100 W
  • Output voltage: Single Type-C output 5 VDC÷20 VDC
  • Five fixed PDOs: 5 V@3 A, 9 V@3 A, 12 V@3 A, 15 V@3 A, 20 V@5 A
  • Peak efficiency> 92.6%
  • Power density (unboxed): > 24 W/in3
  • Support for USB Power Delivery protocol

Typical applications

  • Auxiliary power supply for appliances, industrial, consumers, lighting
  • Fast battery chargers

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Qmin.
DF(%)
Ceramic Type
Fl(mm)
Operating Temperature
Q
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Pins
Type
Mount
IR(A)
PCB/Cable/Panel
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-VD Disk Varistor, 230 VAC, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
Application230 VAC 
–
–
–
–
–
–
–
Length9 mm
Width3.9 mm
Height12.5 mm
–
–
Size7 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Diameter9 mm
–
–
MountTHT 
–
–
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current1200 A
Energy Absorption33 J
Power Dissipation0.25 W
VDE ApprovalYes 
–
–
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, Across the mains, 68 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance68 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise400 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch7.5 mm
Length10 mm
Width6 mm
Height12 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 7.5 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
MountBoxed THT 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width8 mm
Height14 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 10 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
MountBoxed THT 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length16.5 mm
Width10.7 mm
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–
–
Inductance150 µH
Rated Current2.5 A
DC Resistance0.1 Ω
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, 47 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance47 µF
Rated Voltage35 V (AC)
–
–
–
–
Pitch2 mm
Length11 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor12 %
–
–
–
–
Endurance 5000
Ripple Current280 mA
Leakage Current16.45 µA
Diameter5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 220 pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance220 pF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
–
–
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 33 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance33 nF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 68 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance68 nF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance7.4 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor3 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 nF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance5 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor3 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 1 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1 µF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance0.1 GΩ
–
Length2 mm
Width1.25 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Q-Factor [1]600 
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 4.7 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance4.7 µF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance0.02 GΩ
–
Length3.2 mm
Width1.6 mm
Height1.6 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
Q-Factor [1]600 
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-WTB 1.00 mm Male Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Insulation Resistance100 MΩ
Pitch1 mm
Length6 mm
–
–
PackagingTape and Reel 
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
–
–
–
Pins4 
TypeHorizontal 
MountSMT 
Rated Current1 A
PCB/Cable/PanelPCB 
–
–
–
–
–
–
–
–
Rated Current1 A
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, 100 pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 pF
Rated Voltage100 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
Q-Factor [1]1000 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, 4.7 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance4.7 nF
Rated Voltage100 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length3.2 mm
Width1.6 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
Q-Factor [1]600 
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, 10 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance10 nF
Rated Voltage100 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, 470 pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance470 pF
Rated Voltage1000 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length3.2 mm
Width1.6 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, 4.7 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance4.7 nF
Rated Voltage500 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length3.2 mm
Width1.6 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability