IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPER26HD | Demoboard STDES-3KWTLCP Main Board

3 kW telecom rectifier reference design based on the STM32G474RBT6 digital power MCU

Overview

TopologyPower Factor Correction
Output 156.2 V / 28 A
Output 256.2 V / 56 A
IC revision1

Description

The STDES-3KWTLCP is a 3 kW AC-DC converter designed for telecom rectifier applications. This type of application requires a high efficiency over the entire load range of operation and across the universal mains input voltage range.This reference design opens the path to a compact solution (up to 40 W/inch3), offering a high peak efficiency (96.3%), low THD distortion (less than 5% THD at full load), and a reduced bill of materials.The system consists of two power stages: a bridgeless totem-pole PFC controlled by an STM32G474RBT6 and an isolating regulation stage implemented with a full-bridge LLC with zero-voltage-switching (ZVS) PWM, and synchronous rectification (SR) controlled by a second STM32G474RBT6 microcontroller.The STDES-3KWTLCP also helps you to design an innovative topology with the latest ST power kit devices: silicon carbide MOSFETs, high-voltage MDmesh MOSFETs, STripFET MOSFETs, isolated FET drivers, and a VIPer converter.The STDES-3KWTLCP is a fully assembled kit developed for performance evaluation only, not available for sale.

Features

  • Input voltage range: 90 to 264 VAC
  • Output voltage: 53.5 V
  • Maximum output power: 3 kW at 230 V, 1.5 kW at 115 VAC
  • Peak efficiency: 96.3%
  • Power density: 40 W/in3
  • Power factor >0.98 at 100% load
  • Total harmonic distortion <5% at 100% load

Typical applications

  • Server Telecom
  • Power/ On board

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
Fl(mm)
Packaging
Operating Temperature
Q
SW(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Type
Mount
PCB/Cable/Panel
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
MountSMT 
–
Width0.8 mm
Height0.7 mm
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
MountSMT 
–
Width0.8 mm
Height0.7 mm
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
MountSMT 
–
Width0.8 mm
Height0.7 mm
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance220 µF
Capacitance±20% 
Rated Voltage16 V (DC)
–
–
Dissipation Factor15 %
–
–
Length11 mm
–
PackagingAmmopack 
–
–
–
Endurance 2000
Ripple Current215 mA
Leakage Current35.2 µA
Pitch2.5 mm
Diameter6.3 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance22 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance33 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0805 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
Width1.25 mm
Height1.25 mm
–
–
–
–
–Check availability
SPECWR-WTB 1.50 mm Male Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance100 MΩ
–
Length7.5 mm
–
PackagingBag 
Operating Temperature -25 °C up to +85 °C
–
–
–
–
–
Pitch1.5 mm
–
TypeVertical 
MountTHT 
PCB/Cable/PanelPCB 
–
–
–
–
–
Pins4 
–Check availability
SPECWR-WTB 1.25 mm Male Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance100 MΩ
–
Length9.25 mm
–
PackagingTube 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
Pitch1.25 mm
–
TypeHorizontal 
MountTHT 
PCB/Cable/PanelPCB 
–
–
Rated Current1 A
–
–
Pins6 
–Check availability
SPECWA-SBRII Brass Spacer Stud, metric, internal/internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length20 mm
–
PackagingCarton 
Operating Temperature -55 °C up to +150 °C
–
SW5.5 mm
–
–
–
–
–
–
–
–
–
–
–
Inner ThreadM3 
–
–
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
–
–
MountTHR 
–
Width7 mm
Height3 mm
–
Inner ThreadM4 
Thread Length2.5 mm
Pins4 
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage630 V (DC)
Size1812 
–
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length4.5 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
Width3.2 mm
Height2 mm
–
–
–
–
–Check availability
750344753
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750344767
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability