IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPER06 | Demoboard EVLGANSPIN1-3PH

Overview

TopologyFlyback Converter
IC revision1.0

Description

The EVLGANSPIN1-3PH is a three-phase inverter based on the GANSPIN611 half-bridge GaN system-in-package (integrating 138 mΩ 650 V e-mode HEMT GaN and the gate driver with LDOs, bootstrap diode, overcurrent protection) and the STM32G431RB with Arm Cortex®-M4 MCU at 170 MHz with 128 Kbytes of Flash memory, Math Accelerator.The board can be used for sensorless field-oriented control (FOC), allowing driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors to cover a wide range of applications, such as refrigerator compressors, pumps, fans, and industrial appliances.The EVLGANSPIN1-3PH is 77 x 88 mm wide, 4 layers, 2 Oz, FR-4 PCB, resulting in overall 12 °C/W Rth(J‑A) (equivalent to 72°C/W for each GaN and 32 °C/W for each half-bridge) in still air.

Features

Three-phase topology featuring the GANSPIN611 half-bridge system-in-packageGANSPIN611: 2x 138 mΩ 650 V HEMT GaN + driver in 9x9 QFN with integrated LDOs, overcurrent and bootstrap diodeSTM32G431RB MCU Arm Cortex-M4 MCU 170 MHz3-shunt topology for sensorless field-oriented control (FOC)230 V AC mains line input filter and rectifierTypical power up to 400 W, 16 kHzTuned at 10 V/ns dV/dt for EMI and motor reliabilityInterfaces: UART, Hall position sensors, SWDThree available supply rails at 12 V, 5 V, 3.3 V with VIPER06LSShunt amplifiers with TSV911ILT 8 MHz operational amplifierOvercurrent protection

Typical applications

  • refrigerator compressors, pumps, fans, and industrial appliances

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Operating Temperature
Q
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(mH)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(mA)
VT(V (AC))
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0805 
Q-Factor [1]600 
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, 220 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 nF
Capacitance±10% 
Rated Voltage630 V (DC)
Size2220 
–
Dissipation Factor2.5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length5.7 mm
Width5 mm
Height2 mm
Pad Dimension0.85 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 330 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor7 %
Insulation Resistance1.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, 10 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage35 V (DC)
–
–
Dissipation Factor12 %
–
–
Length11 mm
–
–
–
PackagingAmmopack 
–
–
Endurance 4000
Ripple Current84 mA
Leakage Current3.5 µA
Pitch2 mm
Diameter5 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, 33 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance33 µF
Capacitance±20% 
Rated Voltage35 V (DC)
–
–
Dissipation Factor12 %
–
–
Length11 mm
–
–
–
PackagingAmmopack 
–
–
Endurance 3000
Ripple Current222 mA
Leakage Current11.55 µA
Pitch2 mm
Diameter5 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, 330 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 µF
Capacitance±20% 
Rated Voltage10 V (DC)
–
–
Dissipation Factor19 %
–
–
Length11.5 mm
–
–
–
PackagingAmmopack 
–
–
Endurance 8000
Ripple Current390 mA
Leakage Current33 µA
Pitch3.5 mm
Diameter8 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-OLTI Offline Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEP13 
–
–
–
–
Length22.2 mm
Width25 mm
Height16 mm
–
PackagingTray 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
Input Voltage 85 - 265 V (AC)
Output Voltage 15 V
Output Current 11 A
Auxiliary Voltage15 V
Inductance1.5 mH
Switching Frequency 70
Turns Ratio15.42:1:3.14 
Saturation Current425 mA
Insulation Test Voltage4000 V (AC)
MountTHT 
–Check availability