IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics TSC202x | Demoboard STEVAL-AETKT4V1

Overview

TopologySensors
IC revision1.0

Description

The STEVAL-AETKT4V1 evaluation kit implements bidirectional current sense amplifiers. It consists of a motherboard and three different daughter boards for different gain configurations.The STEVAL-AET041V1B is a mother board, which can accept different daughter boards to use different gain configuration.STEVAL-AET042V1B: daughter board with a TSC2020 mounted with a gain of 20.STEVAL-AET043V1B: daughter board with a TSC2021 mounted with a gain of 50.STEVAL-AET044V1B: daughter board with a TSC2022 mounted with a gain of 100.The TSC202x family is a current sense amplifier specifically designed to accurately measure current by amplifying the voltage across a shunt resistor connected to its input. It features a zero-drift topology, allowing it to achieve a high CMRR of at least 100 dB and a low input-offset voltage of 200 µV at a common mode voltage of 12 V and over temperature.Thanks to the use of thin film resistor, TSC202x offers an extremely precise gain and very high CMRR performance even in the high frequency range. Moreover, there is the possibility to fix the output common mode voltage allowing the TSC202x to be either used as a unidirectional or bidirectional current sensing amplifier.TSC202x embedded a system to optimize the PWM rejection, allowing to reduce the effect of fast input common mode voltage variation on the output signal.

Features

Wide common-mode voltage: -4 to 100 VHigh common-mode rejection CMR: 100 dB min.Offset voltage: ±150 µV max.Offset drift: 0.5 µV/°C max.Enhanced PWM rejection2.7 to 5.5 V supply voltageGain from 20 to 100Gain error: 0.3% max.Temperature range -40 to 125°CRoHS compliant

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
Pins3 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length12.7 mm
–
–
–
PackagingBag 
Pins5 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability