IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics TSC1641IQT | Demoboard STEVAL-DIGAFEV1

Overview

TopologyOther Topology
Input voltage2.7-3.6 V
Output 160 V
IC revision1.0

Description

The STEVAL-DIGAFEV1 evaluation board allows the user to evaluate the performance of the TSC1641 16-bit, high precision current and power monitor with MIPI I3C/I2C interface.The board can measure voltage up to 60V, a load current up to 10A, deliver the power, and the temperature, based on the dual channel power monitor.The current measurement can be high-side, low-side and bidirectional. Analog filters can be implemented on the board.Pull ups can be enabled/disabled for I2C/I3C communication. It allows consumption optimization. Address can be selected on the board with jumpers.The board is supplied in ready-to-use in standalone mode, or it can be connected to a NUCLEO-L476RG or NUCLEO-H503RB board with an STM32 microcontroller, which enables further signal processing and PC communication. This product can be used with the STSW-DIGAFEV1GUI (only compatible with STM32H503RB).

Features

16 bit dual channel for current, voltage, and power monitoringTemperature monitoringSimple digital connection with I²C up to 1MHz and compatible with MIPI I3C up to 12.5MHzFrom 128µs to 32.768ms total conversion time2.7 to 3.6 V power supplyAlert signals generated in case of over/under voltage, over/under current, overpower or over temperatureLoad voltage sensing from 0 to 60 V

Typical applications

  • high precision current and power monitor with MIPI I3C/I2C interface

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length2 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
Pins1 
–
–
–
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability