IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STWLC68 | Demoboard STEVAL-ISB68

Qi-compliant inductive wireless power receiver for 5W applications

Overview

TopologyWireless Power Transfer

Description

The STWLC68 is an integrated Wireless Power Receiver suitable for portable applications and capable of managing up to 5 W of output power. The chip has been designed to support Qi 1.2.4 specifications for inductive communication protocol and Base Power Profile (BPP). The STWLC68 shows excellent efficiency performance thanks to the integrated lowloss synchronous rectifier and the low drop-out linear regulator: both elements are dynamically managed by the digital core to minimize the overall power dissipation over a wide range of output load conditions. Through the I2C interface the user can access and modify different configuration parameters, tailoring the operation of the device to the needs of custom applications. The configuration parameters can be saved in the embedded OTP memory and automatically retrieved at power-up, allowing the STWLC68 to operate as standalone device. The STWLC68 is housed in a Chip-Scale Package to fit real-estate solutions in wearable devices.

Features

  • Up to 5 W output power
  • Qi 1.2.4 inductive wireless standard communication protocol compliant
  • Integrated 27 V synchronous rectifier with 98% (typ.) efficiency
  • Low drop-out linear regulator with output current and input voltage control loops
  • 3.6 V to 20 V programmable output voltage with 25 mV resolution
  • Up to 80% overall system efficiency
  • 32-bit, 64 MHz ARM Cortex microcontroller core
  • OTP memory for configuration data
  • 8-channels, 10-bit A/D Converter
  • 6 configurable GPIOs
  • Accurate voltage/current measurement for Foreign Object Detection (FOD)
  • Output Over-Voltage clamping protection
  • 400 kHz I2C interface
  • On-chip thermal management and protections (Over-voltage, Over-current)
  • Enhanced power dissipation capability Chip-Scale Package (CSP)

Typical applications

  • Smartphones and PDAs, GPS navigators
  • Power banks
  • Wearable devices.
  • Medical and healthcare equipment

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (AC))
Packaging
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCD SMT Mono-color Chip LED Diffused, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
Size0603 
–
–
–
–
–
–
–Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, 589 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]589 nm
Emitting ColorYellow 
Peak Wavelength [typ.]591 nm
Luminous Intensity [typ.]100 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
MountSMT 
–
–
PackagingTape and Reel 
–
Size0603 
–
–
–
–
–
–
–Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]90 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
MountSMT 
–
–
PackagingTape and Reel 
–
Size0603 
–
–
–
–
–
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Pins2 
MountTHT 
–
–
–
Complianceworks with Qi Rx IC's 
Size40 x 40 x 1.2 mm 
Inductance8 µH
Rated Current5 A
DC Resistance80 mΩ
Self Resonant Frequency16 MHz
Q-Factor30 
Power Capability [1]80 W
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationMicro USB 2.0 
Interface TypeType AB 
TypeHorizontal 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.2 mm
Working Voltage30 V (AC)
PackagingTape and Reel 
–
–
–
Rated Current1.8 A
–
–
–
–
–Check availability