IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STWBC-WA | Demoboard STEVAL-ISB038V1

1 W wearable wireless power system based on STWBC-WA and STWLC04

Overview

TopologyWireless Power Transfer
IC revision1

Description

The STEVAL-ISB038V1 is a wireless battery charger reference design evaluation kit designed for ultra-compact battery operated devices, such as wearable gear, smartwatches, Internet of Things sensors and healthcare devices.The design is optimized for 1-watt wireless power transfer with a half-bridge topology on the transmitter side and with tiny 11 mm and 20 mm coils on the receiver and transmitter sides, respectively. For power transfers up to 3 watts, the design can be modified by using larger coils and a full-bridge configuration on the transmitter.The STWBC-WA transmitter can support a cost-effective half-bridge topology (full-bridge optional) and a powerful software API lets you modify the behavior of LED and general purpose IOs as well as connecting external peripherals or devices like sensors to the design via the on-chip I²C and UART ports.The STWLC04 is designed for 1-watt power transfer based on the Qi protocol, with digital control and precise analog control loops ensuring stable operation. The I²C interface allows a high degree of customization and settings can be stored in the embedded non-volatile memory.

Features

  • STWBC-WA based wireless power transmitter
  • Additional transmitter module compatible with the STEVAL-ISB038V1 reference kit
  • Cost effective Half Bridge topology with integrated drivers
  • Optional Full Bridge configuration for 3 W applications
  • Active presence detector
  • 2-layer PCB for easy design
  • Turnkey solution or customizable via APIs
  • Parametric customization via graphical interface
  • Full KIT characteristics:
  • 11 mm coil on Receiver
  • 20 mm coil on Transmitter
  • 1 Watt delivered on Receiver side
  • USB 5 V input 
  • Foreign Object Detection (FOD) optional
  • Graphical interface for monitoring behavior
  • Total reference design
  • RoHS compliant
  • STWLC04 wireless power receiver
  • Output voltage: 5 V regulated voltage
  • Integrated high efficiency synchronous rectifier
  • Li-Ion/Li-Pol charger functionality
  • 4-layer PCB for easy design

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
Interface Type
Variant
Gender
Pins
Mount
IR(mA)
Working Voltage(V (AC))
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMSW SMT Mono-color Side View Waterclear, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]50 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
MountSMT 
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–Check availability
SPECWL-SMSW SMT Mono-color Side View Waterclear, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]130 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
MountSMT 
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Rated Current500 mA
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance510 MHz 
Rated Current 21350 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationMicro USB 2.0 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins5 
MountSMT 
Rated Current1000 mA
Working Voltage30 V (AC)
PackagingTape and Reel 
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationUSB 2.0 
Interface TypeType A 
–
GenderReceptacle 
Pins4 
MountTHT 
Rated Current1500 mA
Working Voltage30 V (AC)
PackagingTray 
–
–
–
–
–
TypeHorizontal 
–Check availability