IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STUSB4500 | Demoboard STREF-SCS001V1

Stand-alone USB PD controller (with sink Auto-run mode)

Overview

TopologyOther Topology
Input voltage5 V
Switching frequency400 kHz
Output 120 V / 5 A
IC revisionRev1

Description

The STUSB4500 is a USB power delivery controller that addresses sink devices. It implements a proprietary algorithm to allow the negotiation of a power delivery contract with a source without MCU support (auto-run mode). PDO profiles are configured in an integrated non-volatile memory.The device supports dead battery mode and is suited for sink devices powered from dead battery state and requiring high power charging profile to be fully operational.Thanks to its 20 V technology, it implements high voltage features to protect the CC pins against short-circuits to VBUS up to 22 V and to support high voltage on the VBUS pins directly connected to the VBUS power path up to 28 V.

Features

  • Auto-run Type-C™ and USB PD sink controller
  • Dead battery mode support
  • Up to 3 sink PDO configurable profiles
  • Dual high power charging path support
  • Integrated VBUS switch gate drivers (PMOS)
  • Integrated VBUS voltage monitoring
  • Internal and/or external VBUS discharge paths
  • Short-to-VBUS protections on CC pins (22 V)
  • High voltage capability on VBUS pins (28 V)
  • Dual power supply (VSYS and/or VDD):
    • VSYS = [3.0 V; 5.5 V]
    • VDD = [4.1 V; 22 V]
  • Debug accessory mode support
  • Temperature range: -40 °C up to 105 °C
  • ESD: 3 kV HBM - 1.5 kV CDM
  • Certified:
    • USB Type-C™ rev 1.2
    • USB PD rev 2.0 (TID #1000133)
  • Interoperable with USB PD rev 3.0

Typical applications

  • LED lighting and industrial
  • Toys, gaming, POS, scanner
  • power any application up to 100W (20 V, 5 A)
  • IoT, drones, accessories and battery powered devices
  • Healthcare and handheld devices
  • Printers, camcorders, cameras / Any Type-C sink device

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Emitting Color
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Interface Type
Gender
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length5.48 mm
–
–
–
PackagingBox 
–
–
MountTHT 
–
Rated Current6 A
Working Voltage150 V (AC)
–Check availability
SPECWR-USB Type C Connectors, 24, USB 3.1
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins24 
ApplicationUSB 3.1 
–
–
TypeHorizontal 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
Interface TypeType C 
GenderReceptacle 
MountTHR 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (AC)
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.1 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWL-SFCD SMT Full-color Chip LED Diffused, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]468 nm
Peak Wavelength (Green) [typ.]520 nm
Peak Wavelength (Red) [typ.]632 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]525 nm
Dominant Wavelength (Red) [typ.]624 nm
Luminous Intensity (Blue) [typ.]180 mcd
Luminous Intensity (Green) [typ.]900 mcd
Luminous Intensity (Red) [typ.]285 mcd
Forward Voltage (Blue) [typ.]3.3 V
Forward Voltage (Green) [typ.]3.3 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size0606 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width1.6 mm
Height0.4 mm
–
PackagingTape and Reel 
–
–
MountSMT 
–
–
–
–Check availability