IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STSPIN9P12 | Demoboard EVLSPIN9P12

Overview

TopologyMotor Drive
Input voltage7-75 V
IC revision1.0

Description

The EVLSPIN9P1 demonstration board is a dual half-bridge power board, which allows the evaluation of all STSPIN9P1 features.The board is designed to support a single shunt current sensing topology (one for each device).The board can be stacked with an X-Nucleo MCU control board through Arduino® connectors, or driven directly by external pins.The STSPIN family is growing with the introduction of the STSPIN9P series. The STSPIN9P1 is a high-density power driver integrating gate drivers and two N-channel power MOSFETs in half-bridge configuration.The device has dedicated input pins for each output and one enable pin. The logic inputs are CMOS/TTL compatible down to 3.3 V for easy interfacing with control devices.

Features

Power system-in-package integrating gate driver and high-current power MOSFETs:RDS(ON) = 16 mΩ or 27 mΩaccording to the selected part numberUp to 75 V and 10 Arms / 6 Arms output currentProgrammable output slew rateTwo input modes (EN/IN or INH/INL)Single shunt current sensing topologyIntegrated current limiter with adjustable referenceUncommitted comparator output (for specific part numbers) for external trigger (cycle-by-cycle current regulation)Input connector for 3 external sensors (e.g. Hall-effect based sensors)Open-load detectionThermal shutdown, UVLO, and overcurrent protectionStandby modeX-Nucleo form factor with Arduino® connectorsRoHS compliant

Typical applications

  • Stage lighting
  • Home appliances, textile machines, ATM and money handling machines
  • Factory Automation, Robotics

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
–
–
–
–
–
–
–
MountTHT 
Length10.16 mm
–
Rated Current14 A
Working Voltage250 V (AC)
Operating Temperature -30 °C up to +110 °C
PackagingBox 
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-TBL Series 2431 - 3.50 mm Horizontal cable entry with rising clamp, 7, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins7 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²)
–
–
–
–
–
–
–
MountTHT 
Length24.5 mm
–
Rated Current10 A
Working Voltage130 V (AC)
Operating Temperature -30 °C up to +110 °C
PackagingBox 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length2 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length2 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability