IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STCH03L | Demoboard EVLSTCH03-36W-SR

36W USB charger with selectable output voltage (5-9-12 V @3A) based on STCH03L and SRK1000B

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 112 V / 3 A
IC revision1

Description

The EVLSTCH03-36W-SR shown in the image here is a 36 W wide-range mains USB charger demonstration board, with selectable output voltage (5 - 9 - 12 V @ 3 A output current), based on the STCH03L and SRK1000B. The power circuit is a quasi-resonant (QR) flyback converter, with peak current mode control, based on the STCH03L IC. The circuit operates with secondary side constant voltage (CV) regulation through an optocoupler and is capable of providing constant output current (CC) regulation using primary sensing feedback. The STCH03L embeds a 650 V, non-dissipative, HV startup cell, which, along with the extremely low quiescent current and burst-mode management, helps minimize residual input consumption, thus achieving less than 20 mW under no-load condition. At secondary side, the SRK1000B controller implements synchronous rectification to increase system efficiency: it controls the synchronous rectifier MOSFET, driving its gate with minimal turn-on delay and maximizing the turn-off time instant (through an adaptive mechanism) so that the residual conduction of the SR MOSFET body diode after turn-off reduces to the target value of 300 ns. The charger is designed to meet the most stringent energy saving recommendations (Eu CoC rev. 5 - Tier 2 and EPS of DOE USA) as well as EMI regulation EN55022-Class-B for line conducted noise emissions.

Features

  • Universal AC mains input voltage range: 90 V to 264 V
  • Output voltage: 5 - 9 - 12 V selectable @3 A continuous operation
  • Constant voltage (CV) regulation with optocoupler and constant current (CC) regulation with primary side sensing
  • No-load consumption < 20mW at 230 VAC (with load disconnected from charger)
  • 4 points average efficiency and 10% load efficiency in compliance with Eu CoC rev. 5 - Tier 2 (2016)
  • Line conducted EMI in compliance with EN55022 - Class B
  • Small form factor (73 x 55 x 15 mm)
  • RoHS compliant

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
Type
H(mm)
W(mm)
IR(A)
ISAT,10%(A)
RDC max.(mΩ)
Version
Application
Interface Type
Variant
Gender
Pins
Mount
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMI Power Multilayer Inductor, 4.7 µH, 600 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current600 mA
Rated Current 2850 mA
Saturation Current250 mA
DC Resistance250 mΩ
Self Resonant Frequency30 MHz
TypeLow RDC 
Height1 mm
Width1.2 mm
–
–
DC Resistance312.5 mΩ
VersionSMT 
–
–
–
–
Pins2 
MountSMT 
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 47 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
–
–
Saturation Current1200 mA
–
Self Resonant Frequency10.6 MHz
–
Height8.5 mm
Width6 mm
Rated Current1.18 A
Saturation Current @ 10%1.2 A
DC Resistance340 mΩ
VersionHeat Shrinking Tube 
–
–
–
–
–
MountTHT 
–
–
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
TypeHorizontal - Short Type 
–
–
Rated Current1.5 A
–
–
–
ApplicationUSB 2.0 
Interface TypeType A 
Variantwith Clips 
GenderReceptacle 
Pins4 
MountTHT 
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
–Check availability