IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STACF01A/MasterGaN1L | Demoboard EVLACF01UC65

65W compact board with STACF01 controller

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 120 V / 3.25 A
IC revision1

Description

The EVLACF01UC65 is a compact 65 W Active Clamp Flyback (ACF) converter designed to evaluate the STACF01A, ACF controller. The board can receive a universal AC input voltage and provides a selectable output voltage based on the USB Power Delivery specifications, from 5 V to 20 V.At the primary side, the STACF01A is paired with MasterGaN1L, a 600 V half-bridge enhancement mode GaN HEMT with high-voltage drivers.The STACF01A integrates a buck boost that allows to achieve low stand-by power consumption with a single transformer’s auxiliary winding.A synchronous rectification based on the SRK1004D is employed at the secondary side to enhance the efficiency.The STACF01A integrates a 800 V rated high-voltage startup, and offers a full set of protections and features, such as AC-Brownout, X-CAP discharge, overload and short-circuit protection, output overvoltage protection.

Features

Universal AC input voltage: 90~264 VAC, 47~63 HzMaximum output power: 65 WSelectable output voltage: 5-9-15-20 VDCPeak efficiency:93% full load @90VACStand-by power consumption:60 mW@115V AC, 5 Vout68 mW@230 VAC, , 5 VoutCompact design: 60 x 35 x 22 mm (L,W,H). Power density: 23W/in3

Typical applications

  • Charger

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (AC))
Size
Operating Temperature
DF(%)
RISO
L(mm)
W(mm)
H(mm)
Fl(mm)
Ceramic Type
Packaging
Application
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
Pitch(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, 220 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 nF
Capacitance±10% 
Rated Voltage275 V (AC)
SizePitch: 10 mm 
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance30 GΩ
Length13 mm
Width8 mm
Height14 mm
–
–
PackagingBulk 
ApplicationAcross the mains 
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Pitch10 mm
–
–
–
–
–Check availability
SPECWCAP-CSST Soft Termination, 470 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 nF
Capacitance±10% 
Rated Voltage500 V (AC)
Size1812 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance0.2 GΩ
Length4.5 mm
Width3.2 mm
Height2.5 mm
Pad Dimension0.5 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, 22 µF, +0%/-40%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance+0%/-40% 
Rated Voltage400 V (AC)
Size8.0 x 16.0 
Operating Temperature -25 °C up to +105 °C
Dissipation Factor15 %
–
Length16 mm
–
–
–
–
PackagingAmmopack 
–
–
–
–
Pitch3.5 mm
Endurance 2000
Ripple Current200 mA
Leakage Current264 µA
Diameter8 mm
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
RDC max.(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQFS SMT Power Inductor, 10 µH, 1.61 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1.61 A
Saturation Current1.1 A
–
Self Resonant Frequency45 MHz
DC Resistance133 mΩ
MountSMT 
–Check availability
SPECWE-LQS SMT Power Inductor, 22 µH, 2.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current2.1 A
Saturation Current2.5 A
DC Resistance89 mΩ
Self Resonant Frequency15 MHz
–
MountSMT 
–Check availability