IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STA8100GA | Demoboard EVB-T5DR

Overview

TopologyOther Topology
IC revision1.0

Description

The EVB-T5DR board is a complete standalone evaluation platform for Teseo-V STA8100GA GNSS MultiBand and Multiconstellation receiver dead reckoning IC solution. The EVB-T5DR is designed for the best STA8100GA performance. Boot and reset buttons allow an easy programming procedure.The 14-pin connector allows access to the ODO/CAN signals to simplify car-connection.Teseo-V embeds the high performance ARMTM Cortex-M7 microprocessor with RF front-end able to support different bands (L1 and L5), UART communication interfaces.Performance and configuration can be analysed using the STMicroelectronics Teseo Suite PC Tool available on www.st.com.

Features

ST Teseo-V STA8100GA dead reckoning GNSS platformMulticonstellation and MultiBand GNSS receiver; GPS, Galileo Glonass, BeiDou, QZSS supportedUSB power supplyButton:ON/OFF buttonReset buttonBoot buttonNMEA over UART by USBPPS outputLeds:PPSPowerAntennaODO/CAN connectorSTMicroelectronics ASM330LHH MEMS

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
Application
Interface Type
Type
Variant
Gender
Pins
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 47 µH, 0.82 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.82 A
Saturation Current0.65 A
Self Resonant Frequency13 MHz
MountSMT 
Pins
Check availability
SPECWR-USB Mini/Micro Connectors, –, 1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1 A
MountSMT 
ApplicationMicro USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins
Working Voltage30 V (AC)
PackagingTape and Reel 
Check availability