IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics PM8804TR | Demoboard DN0046

Power over ethernet - PD converter with 24 V 2.5 A output, synchronous flyback

Overview

TopologyFlyback Converter
Input voltage36-46 V
Output 129 V / 25 A
IC revision1

Description

This Design Notes describes a Flyback circuit for PoE applications, delivering 24 V @2.5 A.A prototype with these characteristics has been based on modifying an existing demo board, the STEVAL-POE002V1; this demo board integrates a front-end part to interface the Ethernet input and a 40 W converter delivering 5 V @8 A). Only the DC-DC converter part has been used to do the trials (to the right of the red line in the below figure) after modifying the circuitry according to the new design specification

Features

  • Input voltage range 36 V to 54 V
  • Output voltage 24 V ±5%
  • Switching frequency 250 KHz
  • Max. Output current 2.5 A
  • PWM operation current mode controller
  • Max. Output power 60 W
  • DC-DC Efficiency above 90%
  • Peak to peak output ripple at full load 160 mV
  • Transient response ΔV pk-pk 100% to 50% load step 1.4 V

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Operating Temperature
DF(%)
RISO
L(mm)
W(mm)
H(mm)
Fl(mm)
Ceramic Type
Packaging
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(µH)
Qmin.
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSST Soft Termination, 2.2 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
Size0805 
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 3.3 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance3.3 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
–
Q-Factor [1]600 
–
–
–
–
Size0603 
–
–Check availability
SPECWE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Length27.03 mm
Width32.31 mm
Height13.69 mm
–
–
–
Input Voltage 19 - 70 V (DC)
Output Voltage 124 V
Output Current 12.5 A
Auxiliary Voltage12 V
Inductance20 µH
–
Turns Ratio1.5:1:0.5 
Saturation Current16 A
Leakage Inductance0.225 µH
Insulation Test Voltage1500 V (AC)
SizeEFD25 
IC ReferenceLT3748 
–Check availability