IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ADC1283 | Demoboard STEVAL-AKI002V1

Getting started with the STEVAL-AKI002V1 evaluation board for the ADC1283 analog-to-digital converter

Overview

TopologyADC
Input voltage2.7-5.5 V
IC revision1

Description

The STEVAL-AKI002V1 evaluation board allows evaluating the conversion performance of the ADC1283 eight-channel analogto-digital converter, which is designed for 50 ksps to 200 ksps conversion.The board can accept external signals to measure and evaluate the ADC1283 conversion performance, based on its successiveapproximation register (SAR) with an internal track-and-hold cell.

Features

  • 12-bit ADC implementing SAR technology
  • 50 to 200 ksps conversion rate
  • 8 to 1-channel input MUX
  • 2.7 to 5.5 V operating supply
  • SPI, serial digital output
  • Very low power consumption
  • RoHS compliant

Typical applications

  • Industrial process control

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SW(mm)
Ti
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCD SMT Mono-color Chip LED Diffused, 573 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.4 mm
PackagingTape and Reel 
Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, 624 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]90 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.4 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length20.32 mm
PackagingBag 
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
GenderPin Header 
Check availability
SPECWA-SBRII Brass Spacer Stud, metric, internal/internal, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +150 °C
Length10 mm
PackagingCarton 
SW4 mm
Inner ThreadM2 
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
PackagingBag 
Pins
Rated Current3 A
Working Voltage250 V (AC)
ColorBlack 
GenderJumper 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length12.7 mm
PackagingBag 
Pins10 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
GenderPin Header 
Check availability