IC manufacturers Skyworks

IC manufacturers (109)

Skyworks Si8284 | Demoboard UG482: Si8284v2-EVB

Si8284 Isolated Gate Driver Evaluation Kit

Overview

TopologyOther Topology
Input voltage9-24 V
IC revision0.1

Description

The Si8284V2-KIT’s evaluation board highlights the Si8284 part number from the Si828x family of isolated SiC FET and IGBT gate drivers. The Si8284 combines a high-quality, isolated gate driver with a high-efficiency dc-dc converter to simplify system power routing. The dc-dc converter in this configuration utilizes an external FET for power switching, which allows up to 24V input voltage.

Features

  • Si8284 low voltage side connections
  • DC-DC Operation
  • Si8284 isolated gate drive connections
  • Gate Current Boost Option
  • Alternative Configurations

Typical applications

  • Variable-speed motor controllers, Isolated switch mode power supplies, AC, Brushless, and DC motor controls, SiC/IGBT/ MOSFET gate drives, Industrial and renewable energy inverters
  • Inductive chargers, Traction inverters, Hybrid electric and electric vehicles, On-board chargers, DC-DC converters

Parts approved by Skyworks

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 600 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance600 Ω
Maximum Impedance100 MHz 
Rated Current 22500 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability