IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag6130 | Demoboard Ag6130

Ag6130 Evaluation Board

Overview

TopologyLAN / POE
Input voltage48-57 V
IC revision1.0

Description

This Manual is a guide to using the EvalAg6130 evaluation board fitted with a Silvertel Ag6130 Single Channel Power Sourcing Equipment (PSE) Module.This board is designed to assist with evaluating the use of Silvertel's Ag6130 in an application; as such it has been designed to pass through 10/100/1000BASE-T Ethernet data signals from any source connected to J100 onto the powered device connected to J101

Features

Programmable output power limit up to 75W,Compliant with IEEE802.3bt, IEEE802.3af and IEEE802.3at specifications, Single power rail feed, Overload, short-circuit and thermal protection, Supports reduced MPS power

Typical applications

  • CCTV DVR, Home Networking and Industrial Ethernet

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
USB
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]300 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size3528 
–
–
–
Length3.5 mm
Width2.8 mm
Height1.9 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0805 
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
Pad Dimension0.5 mm
–
–
Rated Current800 mA
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1000 Ω
Maximum Impedance100 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length15.24 mm
–
–
–
PackagingBag 
Pins12 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
Pins2 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–
–Check availability
SPECWE-RJ45 10G Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length33.02 mm
Width17 mm
Height13.87 mm
–
–
–
–
–
–
–
–
–
–
–
Data rate10GBASE-T 
PoEPoE+ 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow/green-green 
PHY Chip Modecurrent & voltage 
MountTHT 
USBNo 
Shield TabsYes 
–Check availability