IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag5412 | Demoboard ANX-POE-Power

Available power over PoE

Overview

TopologyLAN / POE
Output 112 V
IC revision1.1

Description

There is a common misconception regarding the power available to a device with Power over Ethernet (PoE) over the advertised power available for each standard. This application note is created as a guide to help understand the power available, and where power can be lost in a PoE application, in order to assist in adhering to the correct power limits when implementing a Silvertel module into an application such that (classification) power limits are not being exceeded.

Features

  • Very high efficiency (>93%)
  • Environmentally friendly
  • SIL - 57mm(L)x18mm(W)x14mm(H)
  • Very low heat output
  • Low output ripple & noise
  • Overload, short-circuit and thermal protection
  • Adjustable output voltage
  • Very few external low cost components required
  • Industrial temperature range
  • Class 4 IEEE802.3 PD
  • IEEE802.3bt, IEEE802.3at, IEEE802.3af compliant
  • 1500Vdc isolation (input to output)

Typical applications

  • PoE

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1000 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1000 Ω
Maximum Impedance100 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
MountSMT 
–
–Check availability
SPECWE-LAN 10G Transformer 10Gbit Base-T, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
TypePoE+ 
Data rate10GBASE-T 
Ports1 
PoEPoE+ (up to 1 A) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance180 µH
–Check availability