IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag320T | Demoboard EvalAg320T

15W Transmitter Module

Overview

TopologyWireless Power Transfer
Input voltage12 V
Output 112 V / 1.3 A
IC revision1

Description

The Ag320T is a 12V DC input wireless power transmitter module; designed to work with the matched Ag320R wireless power receiver, typically used in higher power wireless charging applications.

Features

  • Complementary Module Pair
  • Ag320T (Transmit Power) & Ag320R (Receive Power)
  • Up to 15 Watts Wireless Power
  • Low profile DIL package modules
  • 12V Input & 12V Output @ 1.3A Max
  • Automatic Compatible
  • Transmit/Receiver Verification
  • Low bit rate (4 bytes/s) user
  • Accessible data transfer to Ag320T
  • Overload & Short-circuit Protection
  • Low Standby Power Consumption

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Pins
Center pin Ø(mm)
Plug OD(mm)
Type
Working Voltage(V (DC))
Mount
H(mm)
Operating Temperature
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]90 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
–
Length3.5 mm
PackagingTape and Reel 
–
–
–
–
–
MountSMT 
Height1.9 mm
Operating Temperature -40 °C up to +85 °C
–
Size3528 
–
–
–
–
–
–
–Check availability
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, 605 nm, Amber
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]605 nm
Emitting ColorAmber 
Peak Wavelength [typ.]610 nm
Luminous Intensity [typ.]330 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
–
Length3.5 mm
PackagingTape and Reel 
–
–
–
–
–
MountSMT 
Height1.9 mm
Operating Temperature -40 °C up to +85 °C
–
Size3528 
–
–
–
–
–
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length50 mm
–
Pins2 
–
–
–
–
MountTHT 
Height6 mm
–
ComplianceQi - A29; MP-A5 
SizeØ 50 x 6 mm 
Inductance10 µH
Rated Current9 A
DC Resistance30 mΩ
Self Resonant Frequency11 MHz
Q-Factor180 
Power Capability [1]150 W
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance470 µF
Rated Voltage25 V (DC)
Endurance 7000
Ripple Current1210 mA
Leakage Current117.5 µA
Dissipation Factor14 %
Pitch5 mm
Diameter10 mm
Length16 mm
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingBag 
–
Center pin Ø2.5 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Working Voltage30 V (DC)
MountTHT 
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Rated Current5 A
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Length5.08 mm
PackagingBag 
Pins2 
–
–
TypeStraight 
Working Voltage250 V (DC)
MountTHT 
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Current3 A
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Length15.24 mm
PackagingBag 
Pins6 
–
–
TypeStraight 
Working Voltage250 V (DC)
MountTHT 
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Current3 A
–
–
–
–
–Check availability