IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag312 | Demoboard EvalAg31x

Overview

TopologyWireless Power Transfer
Output 15 V
IC revisionRev.1 (May 2020)

Description

This is a fully Qi compatible evaluation kit for the 5V DC input Ag312 transmitter module, supplied complete with a Qi type A5 transmitter coil fitted. It can be matched with the EVALAg301 for a complete end-to-end wireless power Eval system.

More information

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Center pin Ø(mm)
Plug OD(mm)
Type
IR(A)
Working Voltage(V (DC))
Packaging
Mount
L(mm)
H(mm)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]90 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
PackagingTape and Reel 
MountSMT 
Length3.5 mm
Height1.9 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, 605 nm, Amber
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]605 nm
Emitting ColorAmber 
Peak Wavelength [typ.]610 nm
Luminous Intensity [typ.]330 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
PackagingTape and Reel 
MountSMT 
Length3.5 mm
Height1.9 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
–
–
–
–
Center pin Ø2.5 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Rated Current5 A
Working Voltage30 V (DC)
PackagingBag 
MountTHT 
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
–
–
TypeStraight 
Rated Current3 A
Working Voltage250 V (DC)
PackagingBag 
MountTHT 
Length5.08 mm
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins6 
–
–
TypeStraight 
Rated Current3 A
Working Voltage250 V (DC)
PackagingBag 
MountTHT 
Length15.24 mm
–
Operating Temperature -40 °C up to +105 °C
–Check availability