IC manufacturers Silicontent Technology

IC manufacturers (108)

Silicontent Technology SCT2230A

4.2V-17V Vin, 2A/3A Synchronous Buck Converter with EMI Reduction

Overview

TopologyBuck Converter
Input voltage4.2-17 V
Output 11.5 V / 3 A
IC revision1.0

Description

The EV222x-B-02A and EV223xA-B-02A Evaluation Board is designed to demonstrate the capabilities of SCT2220TVAR and SCT2230ATVAR, which are in a SOT563 Package. SCT2220 and SCT2230A are EMI friendly synchronous buck converters with up to 17V wide input voltage range.This user's guide describes the characteristics,operation and the use of the EV222x-B-02A and EV223xA-B-02A Evaluation Module including EVM specifications, recommended test setup, test result,schematic diagram, bill of materials, and the board layout.

Features

  • Wide Input Voltage: 4.2-17V
  • 2A Continuous Output Current with Integrated 90mΩ/65mΩFETs(SCT2220)
  • 3A Continuous Output Current with Integrated 70mΩ/45mΩFETs(SCT2230A)
  • Wide Output Voltage Range:0.8V-7V
  • Quiescent Current 155uA
  • Cycle-by-Cycle Current Limiting
  • Internal 2.5ms Soft-Start Limits the inrush current
  • Fixed 750kHz Switching Frequency
  • Input Under-Voltage Lockout
  • Power save mode at light load
  • Over-Temperature Protection
  • Available in a SOT563 and TSOT23 Package

Typical applications

  • Set Top Boxes, Networking Systems
  • Flat Panel Digital TV and Monitors, Consumer Electronics

More information

Parts approved by Silicontent Technology

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability