IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. EFM32PG28 | Demoboard BRD2506A

EFM32PG28 Pro Kit

Overview

TopologyOther Topology
Input voltage1.71-3.8 V
IC revisionA03

Description

The PG28 Pro Kit is an ideal starting point for application development on the EFM32PG28 Microcontrollers. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG28 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.

Features

32-bit ARM® Cortex®-M33 core with 80MHz maximum operating frequency

  • Up to 1024 kB of flash and 256 kB of RAM
  • Robust peripheral set and up to 51 GPIO
  • Low energy operation
  • 26 uA/MHz (EM0)
  • 1.1 uA sleep (EM2)
  • 16-channel ADC with options for 12, 16, or20-bit resolution
  • Best-in-class security with Secure Vault™
  • AI/ML Hardware Accelerator

Typical applications

  • EFM32PG28 Pro Kit that features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG28 Microcontroller.

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
–Check availability