IC manufacturers Silicon Laboratory Inc.

IC manufacturers (107)

Silicon Laboratory Inc. EFM32PG26 | Demoboard BRD2505A

EFM32PG26 Pro Kit

Overview

TopologyOther Topology
Input voltage1.71-3.8 V
IC revisionA02

Description

The PG28 Pro Kit is an ideal starting point for application development on the EFM32PG28 Microcontrollers. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG28 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.

Features

ARM Cortex-M4 at 72 MHz

  • Ultra low energy operation
  • 76 µA/MHz in Energy Mode 0 (EM0)
  • 1.8 μA EM2 Deep Sleep current (RTCCrunning with state and RAM retention)
  • Octal/Quad-SPI memory interface w/ XIP
  • SD/MMC/SDIO Host Controller
  • PDM Microphone/Sensor Interface
  • Dual CAN 2.0 Bus Controller
  • Crystal-free low-energy USB
  • Hardware cryptographic engine supportsAES, ECC, SHA, and TRNG
  • Robust capacitive touch sense
  • Footprint compatible with select EFM32packages
  • 5 V tolerant I/O

Typical applications

  • EFM32PG26 Pro Kit that features sensors and peripherals. Additionally, the board is a fully featured debugger and energy monitoring tools

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1050 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
Check availability