IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM66022 | Demoboard SGM66022EVM

0.5V to 5.5V Input, 5V/3A Output

Overview

TopologyBuck Converter
Input voltage0.5-5.5 V
Output 15 V / 3 A
IC revision00

Description

The SGM66022 is a high power density synchronous Boost converter with 8A (TYP) valley current limit. The device supports wide input voltage range from 0.5V to 5.5V which is suitable for various input source type, such as Li-Ion battery, multiple Alkaline batteries in series, and super capacitors. The device is capable of operating down to 0.5V input voltage after startup which is beneficial for maximizing the input source utilization. The SGM66022 operates with 1.2MHz switching frequency at input voltage above 1.5V to allow the use of small inductor. The switching frequency folds back gradually to 0.6MHz as the input voltage drops from 1.5V to 1V. The device implements a MODE pin to configure forced PWM mode or auto PFM mode at light load condition. The 30μA (TYP) quiescent current into VOUT pin maximizes the light load efficiency. The SGM66022 provides input disconnect feature during shutdown. In addition, various protection features such as over-voltage protection, short-circuit protection and thermal shutdown protection. The SGM66022 is available in a Green TDFN-2×2-7AL package.

Features

  • 0.5V to 5.5V Input Voltage Range
  • 2.2V to 5.5V Output Voltage Range
  • 2.1V Minimal Startup VIN
  • 0.5V after Startup
  • 15mΩ Low-side/20mΩ High-side MOSFETs
  • 8A (TYP) Valley Switching Current Limit
  • Up to 94.7% Efficiency
  • 1.2MHz and 0.6MHz Switching Frequency
  • Excellent Load Regulation
  • Configurable Auto PFM Operation Mode or Forced PWM Operation Mode at Light Loads
  • Pass-Through Mode when VIN > VOUT
  • True Disconnection during Shutdown
  • Output Over-Voltage and Thermal Shutdown Protections
  • Output Short-Circuit Protection
  • Available in a Green TDFN-2×2-7AL Package

Typical applications

  • Audio Power Supply, Super Capacitor Backup, 4G, GPRS Power Supply

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 1 µH, 15.75 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current15.75 A
Saturation Current @ 30%24.95 A
DC Resistance5.5 mΩ
DC Resistance6.05 mΩ
Self Resonant Frequency59 MHz
MountSMT 
–Check availability