IC manufacturers Sanken Electric Co., Ltd.

IC manufacturers (108)

Sanken Electric Co., Ltd. STR6A161HVD | Demoboard DEE0014

Off-Line PWM Controllers with Integrated Power MOSFET

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112.84 V / 1 A
IC revision1.1

Description

This document describes the design example of a power supply using the STR6A161HVD intended for the isolatedflyback converter that supports universal inputs and a 12 V/1.0 A output. The STR6A161HVD is a current mode PWMcontrol IC with a built-in power MOSFET. In addition, the design example uses the SARS05 as a diode for the resistorcapacitor-diode (RCD) snubber, the SJPX-F2 as a fast recovery diode for the IC’s power supply, and the SJPE-T15 as aSchottky diode for the secondary rectifier.This document contains the following: the specifications of the design example, circuit diagrams, the bill of materials,the setting examples of component constants, a pattern layout example, and the evaluation results of the power supply characteristics. For more details on the parts listed in this document, refer to the corresponding data sheets.

Features

  • Improved Circuit Efficiency (Secondary Rectifier Diodes with Lower VRM and VF Characteristics Achieved by Step Drive Control Circuit)
  • Adjustable Standby Operating Point
  • Reduced Number of External Components (Built-in Startup Circuit)
  • High Efficiency in All Load Ranges Achieved by Load-based Auto-shifting Operation Modes
  • Normal Operation: PWM Mode, 100 kHz(Typ.)
  • Light-load Operation: Green Mode
  • Standby Operation: Burst Oscillation Mode
  • Efficiency: 84% (230 VAC, 12 W)
  • Input Power at No Load: 32 mW (230 VAC)
  • Reduced EMI Noise (Random Switching Function)

Typical applications

  • Auxiliary Power Supply, Power Supply for Motor Control, Other SMPSs (Switching Mode Power Supplies)
  • Small Home Appliance, Large Home Appliance

Parts approved by Sanken Electric Co., Ltd.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Pins
Type
G(mm)
Working Voltage(V (AC))
IR(A)
L(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
PackagingCarton 
Capacitance±10% 
SizePitch 10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
Pin length4 mm
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length13 mm
Width7 mm
Height13 mm
MountBoxed THT 
–Check availability
SPECWE-FC Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeUT20V 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
Pins4 
–
Pin length4.5 mm
–
Rated Current0.6 A
Inductance24 mH
DC Resistance1.38 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage2000 V (AC)
MaterialMnZn 
Length21.3 mm
Width16.6 mm
Height22.5 mm
MountTHT 
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, 22 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance22 µF
–
–
–
–
Pitch2 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor10 %
–
–
Endurance 2000
Ripple Current60 mA
Leakage Current11 µA
Diameter5 mm
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length11 mm
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, 470 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance470 µF
–
–
–
–
Pitch5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor10 %
–
–
Endurance 5000
Ripple Current1415 mA
Leakage Current117.5 µA
Diameter10 mm
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length16 mm
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 1 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 2.2 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance2.2 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 68 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance68 nF
–
–
–
Insulation Resistance7.4 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
Pins2 
TypeStraight 
–
Working Voltage250 V (AC)
Rated Current3 A
–
–
–
–
–
Length5.08 mm
–
–
MountTHT 
–Check availability