IC manufacturers ROHM

IC manufacturers (108)

ROHM SCT2H12NZ | Demoboard BD7682FJ-LB

BD768xFJ-LB series Quasi-Resonant converter Technical Design 24V / 1A ( SIC TO-3PFM SCT2H12NZ)

Overview

TopologyFlyback Converter
Input voltage400-690 V
Output 124 V / 1 A
IC revisionRev. A

Description

The BD768xFJ-LB series are Quasi-Resonant switchingAC/DC converter for driving SiC (Silicon Carbide)–MOSFET.Using external switching MOSFET and current detection resistors provides a lot of flexibility in the design.Power efficiency is improved by the burst function and the reduction of switching frequency under light load conditions. This is the product that guarantees long time support in the Industrial market.

Features

Quasi-resonant method (Maximum frequency control 120kHz)/Current modeLow power when load is light ( Burst operation) / Frequency reduction functionVCC pin : under voltage protection / overvoltage protectionLeading-Edge-Blanking functionOver-current protection (cycle-by-cycle)ZT trigger mask functionZT Over voltage protectionAC voltage correction functionSoft startBrown IN/OUT functionGate Clamp circuitMASK Function

Typical applications

  • Industrial equipment, AC Adaptor, Household appliances

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(Ω)
Material
Q
fres(MHz)
Mount
IR(A)
ISAT,10%(A)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2.2 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
–
Saturation Current4.3 A
DC Resistance0.02 Ω
–
–
Self Resonant Frequency65 MHz
MountTHT 
Rated Current6.3 A
Saturation Current @ 10%5.7 A
VersionHeat Shrinking Tube 
–Check availability
SPECWE-GF SMT Wire Wound Inductor, 680 µH, 0.15 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance680 µH
Performance Rated Current0.15 A
–
DC Resistance30 Ω
–
Q-Factor30 
Self Resonant Frequency3 MHz
MountSMT 
Rated Current0.05 A
–
–
–Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1000 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
–
Saturation Current0.55 A
DC Resistance2.08 Ω
MaterialNiZn 
–
Self Resonant Frequency1.8 MHz
MountTHT 
Rated Current0.5 A
Saturation Current @ 10%0.55 A
VersionStandard 
–Check availability