IC manufacturers ROHM

IC manufacturers (108)

ROHM BD9615MUV

1ch Boost DC/DC Controller BD9615MUV-LB EVK

Overview

TopologyBuck Converter
Input voltage8-18 V
Switching frequency100-2500 kHz
Output 124 V / 2 A

Description

This EVK uses a non-synchronous rectifying boost DC / DC controller IC BD9615MUV-LB to output 24V from an input voltage of 8V to 18V. BD9615MUV-LB accepts a power supply input range of 3.5V to 60V. The output voltage can be set with an external resistor. An external resistor can adjust the switching frequency from 100kHz to 2500kHz. It reduces the total mounting area because it can operate at extremely high switching frequency. In addition, it has an external clock synchronization function to perform noise management. BD9615MUV-LB has Thermal Shutdown (TSD), Over VoltageProtection (OVP), UVLO Control Function by External Resistors, and Over Current Protection (OCP) to prevent damage caused by various abnormal modes.

Features

  • Long Time Support Product for Industrial Applications
  • Wide Input Voltage Range: 3.5V to 60V
  • Frequency Setting Function: 100kHz to 2500kHz
  • External Clock Synchronization Function
  • Soft Start Time Control Function
  • ON/OFF Control by the EN Pin (Standby Current 0μA)
  • Over Voltage Protection Function by an Independent Pin
  • Normal/Abnormal Signal Output by the PGDB Pin
  • UVLO Control Function by External Resistors
  • MAX DUTY Change Function: (50%/90%)
  • High Power Small Package (VQFN16KV3030)

Typical applications

  • LED lighting
  • Industrial distributed-power applications, OA equipment
  • General consumer devices with 12V/24V lines, Entertainment equipment

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 22 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor840 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, 220 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 µF
Capacitance±20% 
Rated Voltage50 V (DC)
Size10.0 x 10.5 
Operating Temperature -55 °C up to +105 °C
–
Dissipation Factor12 %
Insulation Resistance0.454545 MΩ
–
Length10.5 mm
Width10.3 mm
–
–
Packaging15" Tape & Reel 
–
–
–
–
–
–
–
VersionSMT 
Endurance 2000
Ripple Current650 mA
Impedance230 mΩ
Leakage Current110 µA
Diameter10 mm
–
–
MountV-Chip SMT 
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1280 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length12 mm
Width12 mm
Height8 mm
–
–
Inductance4.7 µH
Saturation Current @ 10%11 A
Saturation Current @ 30%14.3 A
Rated Current9.5 A
Performance Rated Current11 A
DC Resistance12 mΩ
Self Resonant Frequency31.2 MHz
VersionStandard 
–
–
–
–
–
Pins2 
–
MountSMT 
–
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Insulation Resistance1000 MΩ
–
Length2.44 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins1 
–
–
Rated Current3 A
Working Voltage250 V (AC)
ColorBlack 
GenderJumper 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
GenderPin Header 
–Check availability