IC manufacturers ROHM

IC manufacturers (108)

ROHM BD7692FJ

Boundary Conduction Mode Power Factor Correction Controller IC

Overview

TopologyPower Factor Correction
Input voltage10-26 V
Switching frequency348-667 kHz
Output 113.2 V / -0.02 A
IC revision0509

Description

BD7692FJ is Power Factor Correction for AC/DC supplies the system which is suitable for all the products needing power factor improvement. The PFC adopts boundary conduction mode (BCM), and switching loss reduction and noise reduction are possible by Zero Current Detection (ZCD). ZCD detects by resistance, the auxiliary winding is unnecessary.

Features

  • Boundary Conduction Mode
  • Low Power Consumption
  • VCCUVLO
  • Resister Detection for ZCD
  • Switching Loss Reduction, Noise Reduction by ZCD
  • Dynamic and Static OVP by the VS Pin
  • High Accuracy Over Current Detection (±4 %)
  • Error Amplifier Input Short Protection
  • Stable MOSFET Gate Drive by the Clamper
  • Protection Function by the OVP Pin
  • Over Voltage Reduce by Soft Start
  • Safe Design by the IS-GND Short Timer Operation

Typical applications

  • AC Adopter
  • Lighting Equipment
  • TV / Refrigerator

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
VR(V (AC))
VR 2(V (DC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
DF(%)
Ceramic Type
Fl(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 1379 - Wire Protector 7.50mm pitch - Horizontal cable entry - THT, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²)
–
–
–
–
–
–
–
Pitch7.5 mm
Length22.5 mm
–
–
PackagingBox 
–
–
–
–
–
–
–
–
–
–
Rated Current24 A
–
–Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance470 nF
Rated Voltage310 V (AC)
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
Length18 mm
Width8 mm
Height14 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 15 mm 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length18.5 mm
Width10.5 mm
–
–
–
–
–
–
–
–
–
–
–
Inductance90 µH
Rated Current4.6 A
DC Resistance0.04 Ω
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 µF
Rated Voltage50 V (AC)
–
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
Dissipation Factor8 %
–
–
Endurance 3000
Ripple Current730 mA
Leakage Current50 µA
Diameter8 mm
–
–
–
–Check availability
SPECWCAP-AIG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance150 µF
Rated Voltage450 V (AC)
–
–
–
–
–
Pitch10 mm
Length25 mm
–
–
PackagingTray 
Capacitance±20% 
Size35.0 x 25.0 
Dissipation Factor20 %
–
–
Endurance 2000
Ripple Current1080 mA
Leakage Current1350 µA
Diameter35 mm
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance220 pF
Rated Voltage2000 V (AC)
–
–
–
–
Insulation Resistance10 GΩ
–
Length3.2 mm
Width2.5 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size1210 
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.75 mm
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTBP Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1 µF
Rated Voltage400 V (AC)
–
–
Rate of Voltage Rise95 V/µs
Dissipation Factor0.1 %
Insulation Resistance10 GΩ
Pitch22.5 mm
Length26 mm
Width8.5 mm
Height17 mm
PackagingCarton 
Capacitance±5% 
SizePitch 22.5 mm 
–
–
–
–
–
–
–
–
–
–
–Check availability