IC manufacturers ROHM

IC manufacturers (108)

ROHM BD7682FJ-LB | Demoboard BD7682FJ-EVK-402

Low Noise Quasi-Resonant Control DC/DC converter IC for AC/DC Converter

Overview

TopologyLLC Resonant Converter
Input voltage300-900 V
Switching frequency106-134 kHz
Output 125.2 V / 1 A
IC revision001

Description

The BD7682FJ-EVK-401, BD7682FJ-EVK-001 evaluation board outputs 24 V voltage from the input of 300 Vdc to 900 Vdc. The output current supplies up to 1 A. The BD768xFJ-LB series are Quasi-Resonant switching AC/DC converter for driving SiC (Silicon Carbide)–MOSFET. Using external switching MOSFET and current detection resistors provides a lot of flexibility in the design. Power efficiency is improved by the burst function and the reduction of switching frequency under light load conditions. This is the product that guarantees long time support in the Industrial market.

Features

  • Quasi-resonant method(Maximum frequency control 120kHz)/Current mode
  • Low power when load is light ( Burst operation)/ Frequency reduction function
  • VCC pin : under voltage protection/ over voltage protection
  • Leading-Edge-Blanking function
  • Over-current protection (cycle-by-cycle)
  • ZT Trigger mask function
  • AC voltage protection
  • Soft start
  • Brown IN/OUT function
  • Gate Clamp circuit
  • MASK Function

Typical applications

  • AC Adaptor
  • Industrial equipment
  • Home appliances

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(Ω)
Material
Q
fres(MHz)
Mount
IR(A)
ISAT,10%(A)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2.2 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
–
Saturation Current4.3 A
DC Resistance0.02 Ω
–
–
Self Resonant Frequency65 MHz
MountTHT 
Rated Current6.3 A
Saturation Current @ 10%5.7 A
VersionHeat Shrinking Tube 
–Check availability
SPECWE-GF SMT Wire Wound Inductor, 680 µH, 0.15 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance680 µH
Performance Rated Current0.15 A
–
DC Resistance30 Ω
–
Q-Factor30 
Self Resonant Frequency3 MHz
MountSMT 
Rated Current0.05 A
–
–
–Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1000 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
–
Saturation Current0.55 A
DC Resistance2.08 Ω
MaterialNiZn 
–
Self Resonant Frequency1.8 MHz
MountTHT 
Rated Current0.5 A
Saturation Current @ 10%0.55 A
VersionStandard 
–Check availability