IC manufacturers ROHM

IC manufacturers (108)

ROHM BD62120AEFJ | Demoboard BD62120AEFJ-EVK-101

36 V 1ch DC Brush Motor Drivers

Overview

TopologyMotor Drive
Input voltage8-28 V
Output 12 A
IC revision001

Description

This Evaluation Board was developed for ROHM’s family of DC Brushed Motor Driver: BD62130AEFJ (3A), BD62120AEFJ (2A) and BD62110AEFJ (1A).BD621x0AEFJ are built-in 1 channel H bridge motor drivers for DC brushed motors. This family of driver can drive high efficiency by a PWM signal directly to input pins. There are built in protection circuits in this IC. Each protection circuit operation contributes to set high reliability

Features

  • Single Power Supply Input (Rated voltage of 36 V)
  • Rated Output Current (peak): 3.0 A (4.0 A)
  • Low ON-Resistance DMOS Output
  • Forward, Reverse, Brake, Stop
  • Direct PWM Control
  • Drive DC Brush Motor
  • Built-in Logic Input Pull-down Resistor
  • Cross-conduction Prevention Circuit
  • Thermal Shutdown Circuit (TSD)
  • Over-current Protection Circuit (OCP)
  • Under Voltage Lock Out Circuit (UVLO)
  • Over Voltage Lock Out Circuit (OVLO)
  • Protects against malfunction when power supply is disconnected (Ghost Supply Prevention function)
  • Adjacent Pins Short Protection
  • Inverted Mounting Protection
  • Micro Miniature, Ultra-thin and High Heat-radiation (exposed metal type) Package

Typical applications

  • Plain Paper Copier (PPC), Multi-function Printer, Laser Printer, Inkjet Printer, Photo Printer, FAX, Mini Printer and etc.

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Pins
Type
Mount
IR(mA)
Working Voltage(V (AC))
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage63 V (DC)
Size10.0 x 12.5 
–
Dissipation Factor9 %
–
–
Length12.5 mm
–
–
–
Endurance 2000
Ripple Current330 mA
Leakage Current63 µA
Pitch5 mm
Diameter10 mm
–
–
MountRadial THT 
–
–
–
–
PackagingAmmopack 
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance10000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current500 mA
–
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
–
–
–
Pitch2.54 mm
–
Pins2 
TypeStraight 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
PackagingBag 
–Check availability