IC manufacturers Richtek

IC manufacturers (108)

Richtek RTQ2822B

12A, 17V, High Efficiency Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 15 V / 12 A
IC revision00

Description

The RTQ2822A/B is a high-performance, synchronous step-down converter that can deliver up to 12A output current with an input supply voltage range of 4.5V to 17V. The device integrates low RDS(ON) power MOSFETs, accurate 0.6V reference and an integrated diode for bootstrap circuit to offer a very compact solution. Switching frequency is selectable in 400kHz, 800kHz and 1200 kHz.

Features

  • 4.5V to 17V Input Voltage Range
  • Integrated 9.8m/4.5mMOSFETs
  • 0.6V ±1% Voltage Reference
  • Adjustable Output Voltage from 0.6V to 5.5V
  • Supports Ceramic Output Capacitor
  • ACOTTM Control for Fast Transient Response
  • Selectable Switching Frequency (400kHz/800kHz/1200kHz)
  • Selectable Current Limit Level
  • Power Good Indicator
  • Programmable Soft-Start Time with a Default 1ms
  • Monotonic Start-Up into Pre-Biased Outputs
  • 18-Lead VQFN (FC) Package

Typical applications

  • Point of Load (POL) Power Modules / High Density DC-DC Converters
  • Server, Storage and Network Equipment / Telecom Infrastructure
  • High End Digital TV

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.68 µH, 20.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current20.9 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%20 A
DC Resistance3.1 mΩ
Self Resonant Frequency105 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.2 µH, 32.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current32.6 A
Saturation Current @ 10%12 A
Saturation Current @ 30%25 A
DC Resistance1.8 mΩ
Self Resonant Frequency75 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.4 µH, 18.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.4 µH
Performance Rated Current18.6 A
Saturation Current @ 10%6.9 A
Saturation Current @ 30%17 A
DC Resistance4.75 mΩ
Self Resonant Frequency67 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 16.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current16.6 A
Saturation Current @ 10%5 A
Saturation Current @ 30%15 A
DC Resistance5.9 mΩ
Self Resonant Frequency54 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability