IC manufacturers Richtek

IC manufacturers (108)

Richtek RTQ2158 | Demoboard RTQ2158GQWTF-QA

8A, 6.5V, 2.1MHz Synchronous Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage2.85-6.5 V
Output 11.2 V / 8 A
IC revision00

Description

The RTQ2158 is a high-performance, synchronous step-down converter that can deliver up to 8A output current with an input supply voltage range of 2.85V to 6.5V. This document explains the function and use of the RTQ2158 evaluation board (EVB), and provides information to enable operation, modification of the evaluation board, bill of materials and schematic to meet individual requirements.

Features

  • AEC-Q100 Grade 1 Qualified
  • Dramatically Fast Transient Response
  • Steady 2.1MHz Switching Frequency
  • Extremely High Efficiency 15m/10m MOSFETs
  • Advanced COT Control Loop
  • Wide Input Voltage Range from 2.85V to 6.5V
  • Optimized for Ceramic Output Capacitors
  • Internal Start-Up into Pre-biased Outputs
  • Power Good Indicator
  • Enable Control
  • Over-Current and Over-Temperature Protections
  • Under-Voltage Protection with Hiccup Mode

Typical applications

  • Automotive Systems, Infotainment and Cockpit Systems, Vehicle ADAS ECU, Connected Car Systems
  • Broadband Communications
  • Industrial Systems

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.22 µH, 29.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.22 µH
Performance Rated Current29.9 A
Saturation Current @ 10%14 A
Saturation Current @ 30%25 A
DC Resistance1.25 mΩ
Self Resonant Frequency507 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability